LMTBMN01GP10L
Barksdale
Level
Powered by
CAD모델 선택
{barksdale/level/mini_levelsite_asmtab.prj},{NB=LMTBMN01GP10L},{SERIES=LMTBM, LMTSM, LMSSM, LMSBM Mini LevelSite},{SER=LMTBM},{MNT=N01},{FT=GP},{L=10.00},{FA=L},{OPTTRM=},{OPTSAS=},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/minilevelsite-ds.pdf},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part Number
LMTBMN01GP10L
Base Model
(LMTBM) Top/Bottom process connections
(LMTSM) Top/Side process connections
(LMSSM) Side/Side process connections
(LMSBM) Side/Bottom process connections
(LMTBM) Top/Bottom process connections
(LMTSM) Top/Side process connections
(LMSSM) Side/Side process connections
(LMSBM) Side/Bottom process connections
Mounting Option
(N01) 1/2" NPT male
(N02) 3/4" NPT male
(N03) 1" NPT Male
(N06) 1/2" NPT Female
(N07) 3/4" NPT Female
(F01) ANSI Class 150 1/2" raised face flange
(F02) ANSI Class 150 3/4" raised face flange
(F03) ANSI Class 150 1" raised face flange
(N01) 1/2" NPT male
(N02) 3/4" NPT male
(N03) 1" NPT Male
(N06) 1/2" NPT Female
(N07) 3/4" NPT Female
(F01) ANSI Class 150 1/2" raised face flange
(F02) ANSI Class 150 3/4" raised face flange
(F03) ANSI Class 150 1" raised face flange
Float Type
(GP) Stainless steel float, (VA 30/02)
(GT) Titanium float, (TT 30/03)
(GQ) Buna float, (BN 30/100)
(GP) Stainless steel float, (VA 30/02)
(GT) Titanium float, (TT 30/03)
(GQ) Buna float, (BN 30/100)
Length
Flag Assembly
(L) Polycarbonate flag assembly 302°F (150°C)
(L) Polycarbonate flag assembly 302°F (150°C)
Options-4-10 mA level transmitter
None
(-T) Optional 4-20 mA level transmitter (round up to nearest inch)
None
(-T) Optional 4-20 mA level transmitter (round up to nearest inch)
Options-Calibrated self-adhesive scale
None
(-SK) Calibrated self-adhesive scale in cm (Scotch 467 MP Hi)
None
(-SK) Calibrated self-adhesive scale in cm (Scotch 467 MP Hi)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성