H455-23
Barksdale
Pressure Transducers/Transmitters
CAD모델 선택
{barksdale/pressure_tt/452_455_h455_asmtab.prj},{NB=H455-23},{SERIES=H455, 455, 452},{SER=H455},{EC=},{PR=-23},{PT=},{PC=},{OPTCVO=},{OPTHVM=},{OPTCE=},{OPTCWM=},{OPTAP=},{OPTACC=},{OPTLSPR=},{SPR=0},{OPTJX=},{JX=0},{OPTDC=},{OPTWX=},{WX=0},{PPATH=parts/452_455_h455_asmtpl.prj},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/bit-450-ds.pdf},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part Number
H455-23
Base Model
(H455) BiT Pressure Transmitter 4 - 20mA Output with HART Comm Protocol
(455) BiT Pressure Transmitter 4 - 20mA Output
(452) BiT Pressure Transmitter 1-5 VDC Output
(H455) BiT Pressure Transmitter 4 - 20mA Output with HART Comm Protocol
(455) BiT Pressure Transmitter 4 - 20mA Output
(452) BiT Pressure Transmitter 1-5 VDC Output
Electrical Connection
(Standard) 1/2"-14 NPT Male conduit
(T2) 6 pin connector, SS Hermetic, PTIH-10-6P
(T3) 6 pin connector, Alum. Flange Mount, PT02E-10-6P
(T4) M12 (4 Pin) connector
(T5) Standard DIN (EN 175301-803, Type A)
(T6) M20 x 1.5 Male conduit
(T7) M8 (4 Pin) connector
(T8) 4 pin connector, SS Hermetic, PTIH-14S-2P
(H3) Watertight Gland with 18AWG Free Leads
(H4) Mini DIN (EN 175301-803, Type C)
(Standard) 1/2"-14 NPT Male conduit
(T2) 6 pin connector, SS Hermetic, PTIH-10-6P
(T3) 6 pin connector, Alum. Flange Mount, PT02E-10-6P
(T4) M12 (4 Pin) connector
(T5) Standard DIN (EN 175301-803, Type A)
(T6) M20 x 1.5 Male conduit
(T7) M8 (4 Pin) connector
(T8) 4 pin connector, SS Hermetic, PTIH-14S-2P
(H3) Watertight Gland with 18AWG Free Leads
(H4) Mini DIN (EN 175301-803, Type C)
Pressure Range
(-23) Vacuum (0-29.9" Hg)
(-01) 0 - 15 psi (0 - 1 bar)
(-21) 0 - 30 psi (0 - 2 bar)
(-03) 0 - 50 psi (0 - 3.5 bar)
(-22) 0 - 60 psi (0 - 4 bar)
(-04) 0 - 100 psi (0 - 6.9 bar)
(-05) 0 - 150 psi (0 - 10.3 bar)
(-06) 0 - 200 psi (0 - 13.8 bar)
(-07) 0 - 300 psi (0 - 20.7 bar)
(-08) 0 - 500 psi (0 - 34.5 bar)
(-10) 0 - 1,000 psi (0 - 69 bar)
(-11) 0 - 1,500 psi (0 - 104 bar)
(-12) 0 - 2,000 psi (0 - 138 bar)
(-13) 0 - 3,000 psi (0 - 207 bar)
(-14) 0 - 4,000 psi (0 - 276 bar)
(-15) 0 - 5,000 psi (0 - 345 bar)
(-16) 0 - 6,000 psi (0 - 414 bar)
(-17) 0 - 7,500 psi (0 - 517 bar)
(-18) 0 - 10,000 psi (0 - 689 bar)
(-29) 0 - 15,000 psi (0 - 1,000 bar)
(-30) 0 - 20,000 psi (0 - 1,400 bar)
(-31) 0 - 22,000 psi (0 - 1,500 bar)
(-32) 0 - 25,000 psi (0 - 1,700 bar)
(-33) 0 - 30,000 psi (0 - 2,000 bar)
(-23) Vacuum (0-29.9" Hg)
(-01) 0 - 15 psi (0 - 1 bar)
(-21) 0 - 30 psi (0 - 2 bar)
(-03) 0 - 50 psi (0 - 3.5 bar)
(-22) 0 - 60 psi (0 - 4 bar)
(-04) 0 - 100 psi (0 - 6.9 bar)
(-05) 0 - 150 psi (0 - 10.3 bar)
(-06) 0 - 200 psi (0 - 13.8 bar)
(-07) 0 - 300 psi (0 - 20.7 bar)
(-08) 0 - 500 psi (0 - 34.5 bar)
(-10) 0 - 1,000 psi (0 - 69 bar)
(-11) 0 - 1,500 psi (0 - 104 bar)
(-12) 0 - 2,000 psi (0 - 138 bar)
(-13) 0 - 3,000 psi (0 - 207 bar)
(-14) 0 - 4,000 psi (0 - 276 bar)
(-15) 0 - 5,000 psi (0 - 345 bar)
(-16) 0 - 6,000 psi (0 - 414 bar)
(-17) 0 - 7,500 psi (0 - 517 bar)
(-18) 0 - 10,000 psi (0 - 689 bar)
(-29) 0 - 15,000 psi (0 - 1,000 bar)
(-30) 0 - 20,000 psi (0 - 1,400 bar)
(-31) 0 - 22,000 psi (0 - 1,500 bar)
(-32) 0 - 25,000 psi (0 - 1,700 bar)
(-33) 0 - 30,000 psi (0 - 2,000 bar)
Gauge or Absolute
(Standard) PSI Gauge pressure (standard)
(-B) Bar Gauge pressure
(Standard) PSI Gauge pressure (standard)
(-B) Bar Gauge pressure
Process Connection
(Standard) 1/4" NPT
(-P1) 7/16-20, with 37° Flared, Female
(-P2) 7/16-20, SAE #4, ORB, Male
(-P3) 7/16-20, with 37° Flared, Male
(-P4) 1/2" NPT Male
(-P5) 1/2” NPT, Female
(-P6) 1/4” NPT, Female
(-P10) G 1/4, Washer seal, Male
(-P11) G 1/2, Washer seal, Male
(-P12) G 1/4, Washer seal, Female
(-P13) G 1/2, Washer seal, Female
(-P14) 7/16-20, SAE #4, ORB, Female
(-P15) HF4 Autoclave, 1/4” Tube, Female
(Standard) 1/4" NPT
(-P1) 7/16-20, with 37° Flared, Female
(-P2) 7/16-20, SAE #4, ORB, Male
(-P3) 7/16-20, with 37° Flared, Male
(-P4) 1/2" NPT Male
(-P5) 1/2” NPT, Female
(-P6) 1/4” NPT, Female
(-P10) G 1/4, Washer seal, Male
(-P11) G 1/2, Washer seal, Male
(-P12) G 1/4, Washer seal, Female
(-P13) G 1/2, Washer seal, Female
(-P14) 7/16-20, SAE #4, ORB, Female
(-P15) HF4 Autoclave, 1/4” Tube, Female
Options-Custom Output
None
None
Options-High Viscosity Media
None
(-Z17) Larger pressure port orifice with no surge protection snubber
None
(-Z17) Larger pressure port orifice with no surge protection snubber
Options-Custom Enclosure
None
(-SC) All 316 Stainless Steel construction (NACE)
None
(-SC) All 316 Stainless Steel construction (NACE)
Options-Custom Wetted Material
None
(-SS) 316L Stainless Steel Wetted Material (NACE)
None
(-SS) 316L Stainless Steel Wetted Material (NACE)
Options-Approvals
None
None
Options-Accuracy
None
(-A1) Accuracy BFSL 0.1% FSO (LHR) at 75°F (consult factory on vacuum -23 models)
None
(-A1) Accuracy BFSL 0.1% FSO (LHR) at 75°F (consult factory on vacuum -23 models)
Options-Special Pressure Ranges
None
None
Special Pressure Ranges
0
0
Options-Jacketed Cable
None
(-J) Jacketed Cable
None
(-J) Jacketed Cable
Custom length of Jacketed Cable (in inches)
0
0
Options-Deutch Connectors
None
(-D3) 3 Pin Deutsch Connector - DT04-3P, (No cULus approval)
None
(-D3) 3 Pin Deutsch Connector - DT04-3P, (No cULus approval)
Options-Custom length of free leads (in inches)
None
(-W) Custom length of free leads (in inches)
None
(-W) Custom length of free leads (in inches)
Custom length of free leads (in inches)
0
0
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
CAD모델 다운로드
PDF 데이터시트 생성
미리보기
3D
2D