D1H-A2SS
Barksdale
Pressure Switch
Powered by
CAD모델 선택
{barksdale/pressure_sw/d1s_d2s_d1h_d2h_d3h_asmtab.prj},{NB=D1H-A2SS},{SERIES=D1S, D2S, D1H, D2H, D3H},{PRE=},{SER=D1H},{LS=-A},{PR=2SS},{MAT=-},{PC=(Standard) 1/4\" NPT female},{OPTAPCSA=},{OPTAPUL=},{OPTNEMA=},{OPTSPS=},{OPTWX=},{WX=0},{OPTFPS=},{FPS=0},{PPATH=parts/d1s_d2s_d1h_d2h_d3h_asmtpl.prj},{SERDS=Click to download},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/d12s-d12h-ds.pdf},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part Number
D1H-A2SS
Hermetically Sealed
None
(H) Hermetically sealed limit switch option - Class I, Div II
None
(H) Hermetically sealed limit switch option - Class I, Div II
Basic Configuration
(D1H) Single setpoint housed
(D1S) Single setpoint stripped
(D2H) Dual setpoint housed
(D2S) Dual setpoint stripped
(D1H) Single setpoint housed
(D1S) Single setpoint stripped
(D2H) Dual setpoint housed
(D2S) Dual setpoint stripped
Limit Switch
(-A) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC
(-C) 10 Amps @ 125/250/480 VAC, 2 Amps @ 600 VAC, 0.1 Amps @ 125 VDC, 0.05 Amps @ 250 VDC
(-H) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC
(-M) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC, 0.5 Amps @ 125 VDC, 0.25 Amps @ 250 VDC (no UL)
(-GH) 1 Amp @ 125 VAC, 1 Amp @ 24 VDC Gold Contact (no UL)
(-A) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC
(-C) 10 Amps @ 125/250/480 VAC, 2 Amps @ 600 VAC, 0.1 Amps @ 125 VDC, 0.05 Amps @ 250 VDC
(-H) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC
(-M) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC, 0.5 Amps @ 125 VDC, 0.25 Amps @ 250 VDC (no UL)
(-GH) 1 Amp @ 125 VAC, 1 Amp @ 24 VDC Gold Contact (no UL)
Pressure Range
(2SS) 0.018 - 1.7psi Range
(3SS) 0.3 - 3psi Range [OR 0.06 - 6 In. Hg Vacuum]
(18SS) 0.4 - 18psi Range [OR 0.8 - 30 In. Hg Vacuum]
(80SS) 0.5 - 80psi Range
(150SS) 1.5 - 150psi Range
(2SS) 0.018 - 1.7psi Range
(3SS) 0.3 - 3psi Range [OR 0.06 - 6 In. Hg Vacuum]
(18SS) 0.4 - 18psi Range [OR 0.8 - 30 In. Hg Vacuum]
(80SS) 0.5 - 80psi Range
(150SS) 1.5 - 150psi Range
Process Connection
(Standard) 1/4" NPT female
Options-CSA Approval
None
None
Options-UL Approval
None
None
Options-Enclosure
None
(-FX) NEMA 4X Enclosure
None
(-FX) NEMA 4X Enclosure
Options-Special Services
None
(-Z1) Oxygen cleaned
None
(-Z1) Oxygen cleaned
Options-Custom length of free leads (inches)
None
(-W) Custom length of free leads (in inches)
None
(-W) Custom length of free leads (in inches)
Custom length of free leads (inches)
0
0
Options-Factory pre-set
None
(-SXXX) Factory pre-set (consult factory for final part number)
None
(-SXXX) Factory pre-set (consult factory for final part number)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
CAD모델 다운로드
PDF 데이터시트 생성
미리보기
3D
2D