BTS31NXM0.70Z1
Barksdale
Temperature Switch
CAD모델 선택
{barksdale/temp_sw/bts3000_asmtab.prj},{NB=BTS31NXM0.70Z1},{SERIES=BTS3000},{SER=(BTS3) BTS3000 series, electronic dual temperature switch},{OP=1},{PC=N},{SEAL=X},{EC=(M) M12 (Mating connector not included; order from accessories below)},{SL=0.70Z},{TR=1},{ACC=},{ACC2=},{SERDSURL=https://www.barksdale.com},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part Number
BTS31NXM0.70Z1
Series
(BTS3) BTS3000 series, electronic dual temperature switch
Part Number
(1) Dual switch point
(2) Single switch point plus 4-20mA (0-10V field selectable)
(3) Single switch point plus 0-10V (4-20mA field selectable)
(4) Dual switch point plus 4-20mA (0-10V field selectable)
(5) Dual switch point plus 0-10V (4-20mA field selectable)
(7) IO-Link / Dual switch point
(8) IO-Link / Dual switch point plus 4-20mA (0-10V field selectable)
(1) Dual switch point
(2) Single switch point plus 4-20mA (0-10V field selectable)
(3) Single switch point plus 0-10V (4-20mA field selectable)
(4) Dual switch point plus 4-20mA (0-10V field selectable)
(5) Dual switch point plus 0-10V (4-20mA field selectable)
(7) IO-Link / Dual switch point
(8) IO-Link / Dual switch point plus 4-20mA (0-10V field selectable)
Process Connection
(N) 1/4" NPT male thread (X sealing option required)
(3) 1/2" NPT male thread
(E) 7/16-20 UNF (SAE 4)
(G) G1/4" male thread
(2) G1/2" male thread (Consult factory)
(N) 1/4" NPT male thread (X sealing option required)
(3) 1/2" NPT male thread
(E) 7/16-20 UNF (SAE 4)
(G) G1/4" male thread
(2) G1/2" male thread (Consult factory)
Sealing
(X) No seal (Required for units with NPT thread)
(X) No seal (Required for units with NPT thread)
Electrical Connection
(M) M12 (Mating connector not included; order from accessories below)
Sensor Length
(0.70Z) 0.7" probe
(2.00Z) 2" probe
(4.00Z) 4" probe
(6.00Z) 6" probe
(12.0Z) 12" probe
(0.70Z) 0.7" probe
(2.00Z) 2" probe
(4.00Z) 4" probe
(6.00Z) 6" probe
(12.0Z) 12" probe
Temperature Range
(1) 0 - 100°C
(2) -30 - 140°C
(3) 32 - 212°F
(4) -22 - 284°F
(1) 0 - 100°C
(2) -30 - 140°C
(3) 32 - 212°F
(4) -22 - 284°F
Accessory Note
Accessories - Female Connector
None
(_239535-1M-R-S) 4 Pin M12 Female Right Angle Plug Molded Cable, 3.28 feet (1 meter), shielded
(_239535-1M-S) 4 Pin M12 Female Straight Plug Molded Cable, 3.28 feet (1 meter), shielded
(_239537) 4 Pin M12 Female Straight Connector
(_239236) 4 Pin M12 Female Right Angle Connector
(_239546-1M-R-S) 5 Pin M12 Female Right Angle Plug Molded Cable, 3.28 feet (1 meter), shielded
(_239546-1M-S) 5 Pin M12 Female Straight Plug Molded Cable, 3.28 feet (1 meter), shielded
(_239548-S) 5 Pin M12 Female Straight Connector
(_239548-R) 5 Pin M12 Female Right Angle Connector
None
(_239535-1M-R-S) 4 Pin M12 Female Right Angle Plug Molded Cable, 3.28 feet (1 meter), shielded
(_239535-1M-S) 4 Pin M12 Female Straight Plug Molded Cable, 3.28 feet (1 meter), shielded
(_239537) 4 Pin M12 Female Straight Connector
(_239236) 4 Pin M12 Female Right Angle Connector
(_239546-1M-R-S) 5 Pin M12 Female Right Angle Plug Molded Cable, 3.28 feet (1 meter), shielded
(_239546-1M-S) 5 Pin M12 Female Straight Plug Molded Cable, 3.28 feet (1 meter), shielded
(_239548-S) 5 Pin M12 Female Straight Connector
(_239548-R) 5 Pin M12 Female Right Angle Connector
Accessories - Thermowell
None
(_208779) 2" Probe - Brass Thermowell
(_208779-SS) 2" Probe - 316 Stainless Steel Thermowell
(_208780) 4" Probe - Brass Thermowell
(_208780-SS) 4" Probe - 316 Stainless Steel Thermowell
(_208781) 6" Probe - Brass Thermowell
(_208781-SS) 6" Probe - 316 Stainless Steel Thermowell
None
(_208779) 2" Probe - Brass Thermowell
(_208779-SS) 2" Probe - 316 Stainless Steel Thermowell
(_208780) 4" Probe - Brass Thermowell
(_208780-SS) 4" Probe - 316 Stainless Steel Thermowell
(_208781) 6" Probe - Brass Thermowell
(_208781-SS) 6" Probe - 316 Stainless Steel Thermowell
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성