BLS312VM0250M
Barksdale
Level
CAD모델 선택
{barksdale/level/bls3000_asmtab.prj},{NB=BLS312VM0250M},{SERIES=BLS3000},{SER=(BLS3) BLS3000 series, electronic dual level switch},{OP=1},{PC=2},{SM=V},{EC=(M) M12 x 1mm (4 or 5 pin)},{SL=0250M},{ACC=},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/bls3000-ds.pdf},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part Number
BLS312VM0250M
Series
(BLS3) BLS3000 series, electronic dual level switch
Part Number
(1) Dual switch point
(2) Single switch point plus 4-20mA (0-10V field selectable)
(3) Single switch point plus 0-10V (4-20mA field selectable)
(4) Dual switch point plus 4-20mA (0-10V field selectable)
(5) Dual switch point plus 0-10V (4-20mA field selectable)
(7) IO-Link / Dual switch point
(8) IO-Link / Dual switch point plus 4-20mA (0-10V field selectable)
(1) Dual switch point
(2) Single switch point plus 4-20mA (0-10V field selectable)
(3) Single switch point plus 0-10V (4-20mA field selectable)
(4) Dual switch point plus 4-20mA (0-10V field selectable)
(5) Dual switch point plus 0-10V (4-20mA field selectable)
(7) IO-Link / Dual switch point
(8) IO-Link / Dual switch point plus 4-20mA (0-10V field selectable)
Process Connection
(2) G1/2" male, with seal (seal code V, E, or B)
(3) 1/2" NPT male, without seal (seal code X)
(5) G3/4" male, with seal (seal code V, E, or B)
(6) 3/4" NPT male, without seal (seal code X)
(A) G1" male, with seal (seal code V, E, or B)
(B) 1" NPT male, without seal (seal code X)
(C) 1 1/4" NPT male, without seal (seal code X)
(H) M20 x 1.5mm male, with seal (seal code V, E, or B)
(I) 7/8-14 UNF (SAE 10) male, with seal (seal code V, E, or B)
(J) 1 1/16-12 UN (SAE 12) male, with seal (seal code V, E, or B)
(2) G1/2" male, with seal (seal code V, E, or B)
(3) 1/2" NPT male, without seal (seal code X)
(5) G3/4" male, with seal (seal code V, E, or B)
(6) 3/4" NPT male, without seal (seal code X)
(A) G1" male, with seal (seal code V, E, or B)
(B) 1" NPT male, without seal (seal code X)
(C) 1 1/4" NPT male, without seal (seal code X)
(H) M20 x 1.5mm male, with seal (seal code V, E, or B)
(I) 7/8-14 UNF (SAE 10) male, with seal (seal code V, E, or B)
(J) 1 1/16-12 UN (SAE 12) male, with seal (seal code V, E, or B)
Seal Material
(V) FKM (fluoroelastomer)
(E) EPDM (EPR)
(B) NBR (Buna-N)
(V) FKM (fluoroelastomer)
(E) EPDM (EPR)
(B) NBR (Buna-N)
Total Sensor Length
(0250M) 250 mm (process connection code 2, 5, A & H)
(0370M) 370 mm (process connection code 2, 5, A & H)
(0410M) 410 mm (process connection code 2, 5, A & H)
(1000M) 1000 mm (process connection code 2, 5, A & H)
(0250M) 250 mm (process connection code 2, 5, A & H)
(0370M) 370 mm (process connection code 2, 5, A & H)
(0410M) 410 mm (process connection code 2, 5, A & H)
(1000M) 1000 mm (process connection code 2, 5, A & H)
Accessories
None
(_239535-1M-R-S) 4 Pin M12 Female Right Angle Plug Molded Cable, 3.28 feet (1 meter), shielded
(_239535-1M-S) 4 Pin M12 Female Straight Plug Molded Cable, 3.28 feet (1 meter), shielded
(_239537) 4 Pin M12 Female Straight Connector
(_239236) 4 Pin M12 Female Right Angle Connector
(_239546-1M-R-S) 5 Pin M12 Female Right Angle Plug Molded Cable, 3.28 feet (1 meter), shielded
(_239546-1M-S) 5 Pin M12 Female Straight Plug Molded Cable, 3.28 feet (1 meter), shielded
(_239548-S) 5 Pin M12 Female Straight Connector
(_239548-R) 5 Pin M12 Female Right Angle Connector
None
(_239535-1M-R-S) 4 Pin M12 Female Right Angle Plug Molded Cable, 3.28 feet (1 meter), shielded
(_239535-1M-S) 4 Pin M12 Female Straight Plug Molded Cable, 3.28 feet (1 meter), shielded
(_239537) 4 Pin M12 Female Straight Connector
(_239236) 4 Pin M12 Female Right Angle Connector
(_239546-1M-R-S) 5 Pin M12 Female Right Angle Plug Molded Cable, 3.28 feet (1 meter), shielded
(_239546-1M-S) 5 Pin M12 Female Straight Plug Molded Cable, 3.28 feet (1 meter), shielded
(_239548-S) 5 Pin M12 Female Straight Connector
(_239548-R) 5 Pin M12 Female Right Angle Connector
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성