您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
LA145R3HC2
Barksdale
Valve
CAD模型選擇
{barksdale/valve/series_iii_asmtab.prj},{NB=LA145R3HC2},{SERIES=Series III},{SERV=(L) Series III Land},{AM=A},{SER=(14) 3,000 psi (206 bar), 4-way selector or diverter},{PS=(5) 1\" NPT},{LOC=(R) Side Porting},{PR=3},{WM=H},{FP=C},{POS=(2) 2-position Actuator, 90° Rotation},{OPTPI=},{OPTAP=},{OPTSS=},{SM=},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/series3-l-ds.pdf},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.},{PPATH=parts/series_iii/series_iii_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
LA145R3HC2
Series III Valve
(L) Series III Land
Actuator Media
(A) Air Actuator
(H) Hydraulic Actuator
(A) Air Actuator
(H) Hydraulic Actuator
Series
(14) 3,000 psi (206 bar), 4-way selector or diverter
Port Size
(5) 1" NPT
Port Location
(R) Side Porting
Pressure Range
(3) 3,000 psi Hydraulic
(5) 5,000 psi Hydraulic
(3) 3,000 psi Hydraulic
(5) 5,000 psi Hydraulic
Working Media
(H) Hydraulic oil
(W) Lubricated water
(H) Hydraulic oil
(W) Lubricated water
Flow Pattern
(C) Closed Center Flow Pattern
(O) Open Center Flow Pattern
(D) Diverter Flow Pattern
(C) Closed Center Flow Pattern
(O) Open Center Flow Pattern
(D) Diverter Flow Pattern
Position
(2) 2-position Actuator, 90° Rotation
Options-Position Indicator
None
(-B) Position Indicator
None
(-B) Position Indicator
Options-Approved Countries Material Origin
None
(-US) Approved countries material origin
None
(-US) Approved countries material origin
Options-Stainless Steel Body
None
(-SS) Stainless steel body (Stainless steel body is coated with baked enamel paint)
None
(-SS) Stainless steel body (Stainless steel body is coated with baked enamel paint)
Seal Material Options
(Standard) Buna N (Standard)
(-Z12) Neoprene
(-Z13) Viton®
(-Z15) EPR
(Standard) Buna N (Standard)
(-Z12) Neoprene
(-Z13) Viton®
(-Z15) EPR
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
生成PDF資料表
Previews
3D
2D