A141R3WC2
Barksdale
Valve
CAD模型選擇
{barksdale/valve/series_ii_asmtab.prj},{NB=A141R3WC2},{SERIES=Series II},{AM=A},{SER=14},{PS=1},{PL=R},{PR=3},{WM=W},{FP=C},{POS=2},{OPTPI=},{OPT32=},{OPTDIV=},{OPTSP=},{OPTSS=},{OPTGP=},{OPTSM=},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/seriesii-ds.pdf},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
A141R3WC2
Actuator Media
(A) Air Actuator
(H) Hydraulic Actuator
(A) Air Actuator
(H) Hydraulic Actuator
Series
(14) 3000 psi (206 bar), 4-way selector or diverter
(92) 3000 psi (206 bar), 4-way closed center manipulator flow pattern
(18) 3000 psi (206 bar), straight porting, 4-way selector or diverter
(376) 3000 psi (206 bar), 4-way subplate mount
(20) 6000 psi (412 bar), 4-way selector or diverter
(562) 6000 psi (412 bar), 4-way closed center manipulator flow pattern
(14) 3000 psi (206 bar), 4-way selector or diverter
(92) 3000 psi (206 bar), 4-way closed center manipulator flow pattern
(18) 3000 psi (206 bar), straight porting, 4-way selector or diverter
(376) 3000 psi (206 bar), 4-way subplate mount
(20) 6000 psi (412 bar), 4-way selector or diverter
(562) 6000 psi (412 bar), 4-way closed center manipulator flow pattern
Port Size
(1) 1/4" NPT
(2) 3/8" NPT
(3) 1/2" NPT
(4) 3/4" NPT
(5) 1" NPT
(7) 1-1/2" NPT
(1) 1/4" NPT
(2) 3/8" NPT
(3) 1/2" NPT
(4) 3/4" NPT
(5) 1" NPT
(7) 1-1/2" NPT
Port Location
(R) Side Porting
(P) Panel Mount
(R) Side Porting
(P) Panel Mount
Pressure Range
(3) 3000 psi Water and Hydraulic, 2000 psi air
(3) 3000 psi Water and Hydraulic, 2000 psi air
Working Media
(W) Lubricated Water or Hydraulic oil
(A) Air or other gasses
(W) Lubricated Water or Hydraulic oil
(A) Air or other gasses
Flow Pattern
(C) Closed Center Flow Pattern
(O) Open Center Flow Pattern
(C) Closed Center Flow Pattern
(O) Open Center Flow Pattern
Position
(2) 2-position Actuator, 90° Rotation
(3) 3-position Actuator
(2) 2-position Actuator, 90° Rotation
(3) 3-position Actuator
Options-Position Indicator
None
(-B) Position Indicator
None
(-B) Position Indicator
Options-3 x 2 Converter
None
(-C) 3 x 2 Converter
None
(-C) 3 x 2 Converter
Options-Diverter Flow Pattern
None
(-D) Diverter Flow Pattern
None
(-D) Diverter Flow Pattern
Options-SAE J1926 Port
None
(-MS) SAE J1926 Port
None
(-MS) SAE J1926 Port
Options-Stainless Steel Cylinder
None
(-SS) Stainless Steel Cylinder
None
(-SS) Stainless Steel Cylinder
Options-1/4" SAE Gauge Ports
None
(-G) 1/4" SAE gauge ports for CYL 1 & 2
None
(-G) 1/4" SAE gauge ports for CYL 1 & 2
Options-Seal Material
(Standard) Buna-N
(-Z12) Neoprene (Consult Factory)
(-Z13) Viton® (Consult Factory)
(-Z15) EPR (Consult Factory)
(Standard) Buna-N
(-Z12) Neoprene (Consult Factory)
(-Z13) Viton® (Consult Factory)
(-Z15) EPR (Consult Factory)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表