9001-M
Barksdale
Valve
CAD模型選擇
{barksdale/valve/9000_9020_asmtab.prj},{NB=9001-M},{SERIES=9000, 9020},{SER=900},{PS=1},{OP=-M},{FP=},{OPTROT=},{OPTMB=},{OPTBTH= '', 'None', '-D', '(-D) Red Ball Type Handle'},{OPTMBR= '', 'None', '-CD', '(-CD) Mounting Bracket & Red Ball Type Handle'},{OPTBK=},{SM=},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/9000-9020airvalve-ds_0.pdf},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.},{PPATH=parts/9000_9020/9000_9020_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
9001-M
Series
(900) Non Interflow
(902) Interflow
(900) Non Interflow
(902) Interflow
Port Size
(1) 1/4" NPT Pressure Port
(2) 3/8" NPT Pressure Port
(3) 1/2" NPT Pressure Port
(1) 1/4" NPT Pressure Port
(2) 3/8" NPT Pressure Port
(3) 1/2" NPT Pressure Port
Operation
(-M) Manual Operation
(-MC) Manual (Spring Return to Center)
(-M) Manual Operation
(-MC) Manual (Spring Return to Center)
Flow Pattern
(Standard) Closed Center Selector
(-A) Closed Center Manipulator
(Standard) Closed Center Selector
(-A) Closed Center Manipulator
Options-2 Position 90° Rotation
None
(-B) 2-Position 90° Rotation (No Center Position)
None
(-B) 2-Position 90° Rotation (No Center Position)
Options-Mounting Bracket
None
(-C) Mounting Bracket w/ 4 Screws
(-D) Red Ball Type Handle
(-CD) Mounting Bracket & Red Ball Type Handle
None
(-C) Mounting Bracket w/ 4 Screws
(-D) Red Ball Type Handle
(-CD) Mounting Bracket & Red Ball Type Handle
Options-Black Knob
None
(-E) Black Knob
None
(-E) Black Knob
Seal Material Options
(Standard) Buna-N
(-Z13) Viton® Seals
(Standard) Buna-N
(-Z13) Viton® Seals
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
生成PDF資料表
Previews
3D
2D