6901R3HC3
Barksdale
Valve
CAD模型選擇
{barksdale/valve/6900_6940_asmtab.prj},{NB=6901R3HC3},{SERIES=6900, 6940},{SER=690},{PS=1},{STY=R},{PSI=(3) 3,000 psi},{WM=(H) Hydraulic oil},{FP=C},{POS=(3) 3-position},{OPTSP=},{OPTSC=},{OPTNI=},{OPTSM=},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/69006940-oem-ds.pdf},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
6901R3HC3
Series
(690) Regular (side) porting, manipulator flow pattern
(694) Straight (bottom) porting, manipulator flow pattern
(690) Regular (side) porting, manipulator flow pattern
(694) Straight (bottom) porting, manipulator flow pattern
Port Size
(1) 1/4" NPT Ports
(2) 3/8" NPT Ports
(3) 1/2" NPT Ports
(4) 3/4" NPT Ports
(1) 1/4" NPT Ports
(2) 3/8" NPT Ports
(3) 1/2" NPT Ports
(4) 3/4" NPT Ports
Style
(R) Regular (side) porting
(R) Regular (side) porting
Pressure
(3) 3,000 psi
Working Media
(H) Hydraulic oil
Flow Pattern
(C) Closed Center manipulator (float center)
(O) Open Center manipulator
(C) Closed Center manipulator (float center)
(O) Open Center manipulator
Position
(3) 3-position
Options-SAE Porting
None
(-A) SAE porting
None
(-A) SAE porting
Options-Spring Centering
None
(-MC) Spring Centering
None
(-MC) Spring Centering
Options-Non-Interflow
None
(-NF) Non-interflow
None
(-NF) Non-interflow
Options-Seal Material
(Standard) Buna-N
(-Z12) Neoprene (Consult Factory)
(-Z13) Viton® (Consult Factory)
(-Z15) EPR (Consult Factory)
(Standard) Buna-N
(-Z12) Neoprene (Consult Factory)
(-Z13) Viton® (Consult Factory)
(-Z15) EPR (Consult Factory)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表