6141R3HC3
Barksdale
Valve
CAD模型選擇
{barksdale/valve/6140_6180_asmtab.prj},{NB=6141R3HC3},{SERIES=6140, 6180},{SER=614},{PS=1},{STY=R},{PSI=(3) 3,000 psi},{WM=(H) Hydraulic oil},{FP=C},{POS=(3) 3-position},{OPTSP=},{OPTSC=},{OPTNI=},{OPTSM=},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/6140-6180oemhighpressure-ds.pdf},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.},{PPATH=parts/6140_6180/6140_6180_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
6141R3HC3
Series
(614) Regular (side) porting
(618) Straight (bottom) porting
(614) Regular (side) porting
(618) Straight (bottom) porting
Port Size
(1) 1/4" NPT Ports
(2) 3/8" NPT Ports
(3) 1/2" NPT Ports
(4) 3/4" NPT Ports
(5) 1" NPT Ports
(1) 1/4" NPT Ports
(2) 3/8" NPT Ports
(3) 1/2" NPT Ports
(4) 3/4" NPT Ports
(5) 1" NPT Ports
Style
(R) Regular (side) porting
(R) Regular (side) porting
Pressure
(3) 3,000 psi
Working Media
(H) Hydraulic oil
Flow Pattern
(C) Closed Center
(O) Open Center (tandem center)
(C) Closed Center
(O) Open Center (tandem center)
Position
(3) 3-position
Options-SAE Porting
None
(-A) SAE porting
None
(-A) SAE porting
Options-Spring Centering
None
(-MC) Spring Centering
None
(-MC) Spring Centering
Note
Options-Non-Interflow
None
(-NF) Non-interflow
None
(-NF) Non-interflow
Options-Seal Material
(Standard) Buna-N
(-Z12) Neoprene (Consult Factory)
(-Z13) Viton® (Consult Factory)
(-Z15) EPR (Consult Factory)
(Standard) Buna-N
(-Z12) Neoprene (Consult Factory)
(-Z13) Viton® (Consult Factory)
(-Z15) EPR (Consult Factory)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
生成PDF資料表
Previews
3D
2D