您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
51821R6HC2
Barksdale
Valve
CAD模型選擇
{barksdale/valve/518_526_asmtab.prj},{NB=51821R6HC2},{SERIES=518, 526},{SER=518},{PS=21R},{PR=(6) 6,000 psi},{WM=(H) Hydraulic Oil},{FP=C},{POS=2},{OPTSR=},{OPTSP=},{OPTBK=},{OPTPMN=},{OPTSM=},{SERDSURL=https://www.barksdale.com},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.},{PPATH=parts/518_526/518_526_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
51821R6HC2
Series
(518) Interflow
(526) Non-Interflow
(518) Interflow
(526) Non-Interflow
Port Size
(21R) Regular Porting
(41M) Manifold Porting (D03)
(61S) Straight Porting
(21R) Regular Porting
(41M) Manifold Porting (D03)
(61S) Straight Porting
Pressure Range
(6) 6,000 psi
Working Media
(H) Hydraulic Oil
Flow Pattern
(C) 4-Way Closed Center
(O) 4-Way Open Center (Tandem center)
(M) 4-Way Closed Center Manipulator (Float Center)
(C) 4-Way Closed Center
(O) 4-Way Open Center (Tandem center)
(M) 4-Way Closed Center Manipulator (Float Center)
Position
(2) 2-Position 90° Rotation
(3) 3-Position
(2) 2-Position 90° Rotation
(3) 3-Position
Options-Spring Return
None
(-MC) Spring Return to Center (5,000 psi max)
(-MR) Spring return to right (Pressure port to C1 - 5,000 psi max)
(-ML) Spring return to left (Pressure port to C2 - 5,000 psi max)
None
(-MC) Spring Return to Center (5,000 psi max)
(-MR) Spring return to right (Pressure port to C1 - 5,000 psi max)
(-ML) Spring return to left (Pressure port to C2 - 5,000 psi max)
Options-SAE Porting
None
(-MS) SAE Porting for 1/4" tubing
None
(-MS) SAE Porting for 1/4" tubing
Options-Black Knob (not available with spring return)
None
(-E) Black Knob
None
(-E) Black Knob
Options-Panel Mounting Nut
None
(-P) Panel Mounting Nut p/n 22357
None
(-P) Panel Mounting Nut p/n 22357
Options-Seal Material
(Standard) Buna-N
(-Z12) Neoprene (Consult Factory)
(-Z13) Viton® (Consult Factory)
(-Z15) EPR (Consult Factory)
(Standard) Buna-N
(-Z12) Neoprene (Consult Factory)
(-Z13) Viton® (Consult Factory)
(-Z15) EPR (Consult Factory)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
生成PDF資料表
Previews
3D
2D