T1X-H154
Barksdale
Temperature Switch
CAD模型選擇
{barksdale/temp_sw/t1x_t2x_l1x_asmtab.prj},{NB=T1X-H154},{SERIES=T1X, T2X, L1X},{HS=},{ST=T},{SP=1},{ENC=(X) NEMA 4, 7, 9 & IP65 Explosion Proof Enclosure},{LS=-H},{TS=154},{WF=},{CL=},{AO=},{TW=},{OPTMR=},{OPTAP=},{OPTFP=},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/t1xt2xl1x-ds.pdf },{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
T1X-H154
Hermetically Sealed
None
(H) Hermetically sealed limit switch option - Class I, Division II
None
(H) Hermetically sealed limit switch option - Class I, Division II
Sensing Type
(T) Remote bulb & capillary
(L) Local mount
(T) Remote bulb & capillary
(L) Local mount
Setpoint
(1) Single set point (SPDT)
(2) Dual set point (2 SPDT)
(1) Single set point (SPDT)
(2) Dual set point (2 SPDT)
Enclosure
(X) NEMA 4, 7, 9 & IP65 Explosion Proof Enclosure
Limit Switch
(-H) 10 Amp @ 125, 250 VAC & 3 Amp @ 480 VDC
(-G) 10 Amps @ 125/250/480 VAC, 2 Amps @ 600 VAC MANUAL RESET
(-L) 15 Amp @ 125, 250, 480 VAC
(-M) 10 Amp @ 125, 250 VAC & 3 Amp @ 480 VDC + VDC
(-S) 15 Amps @ 125/250/480 VAC, Adjustable differential
(-GH) 1 Amps @ 125, Gold Contact
(-H) 10 Amp @ 125, 250 VAC & 3 Amp @ 480 VDC
(-G) 10 Amps @ 125/250/480 VAC, 2 Amps @ 600 VAC MANUAL RESET
(-L) 15 Amp @ 125, 250, 480 VAC
(-M) 10 Amp @ 125, 250 VAC & 3 Amp @ 480 VDC + VDC
(-S) 15 Amps @ 125/250/480 VAC, Adjustable differential
(-GH) 1 Amps @ 125, Gold Contact
Note 1
Temperature Range
(154) -50°F to 150°F
(251) 50°F to 250°F
(351) 150°F to 350°F
(601) 300°F to 440°F
(603) 320°F to 600°F
(154) -50°F to 150°F
(251) 50°F to 250°F
(351) 150°F to 350°F
(601) 300°F to 440°F
(603) 320°F to 600°F
Wetted Material
Copper capillary
(S) 304 Stainless Steel capillary
Copper capillary
(S) 304 Stainless Steel capillary
Capillary Length
6 foot capillary
(-12) 12 foot capillary
(-25) 25 foot Stainless Steel capillary
6 foot capillary
(-12) 12 foot capillary
(-25) 25 foot Stainless Steel capillary
Armor Option
None
(-A) 302 Stainless Steel Armor [Dollar/foot]
None
(-A) 302 Stainless Steel Armor [Dollar/foot]
Thermowell
None
None
Options-Manual Reset
None
(-RD) Manual reset
None
(-RD) Manual reset
Note 2
Options-Approvals
None
(-EX) ATEX Certification
None
(-EX) ATEX Certification
Options-Factory Pre-set
None
(-SXXX) Factory pre-set (consult factory for final part number)
None
(-SXXX) Factory pre-set (consult factory for final part number)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表