L2H-H201-RD
Barksdale
Temperature Switch
CAD模型選擇
{barksdale/temp_sw/ml1h_l2h_asmtab.prj},{NB=L2H-H201-RD},{SERIES=ML1H, L2H},{HS=},{SD=},{SP=L2},{ENCL=(H) NEMA 4 & IP65},{LS=-H},{TR=201},{WM=},{TW=},{OPTMR=-RD},{OPTNEMA=},{OPTFP=},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/ml1hl2h-ds.pdf },{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
L2H-H201-RD
Hermetically Sealed
None
(H) Hermetically sealed limit switch option - Class 1, Div II (requires AA, CC, GH or HH limit switch, 60°C Ta max.)
None
(H) Hermetically sealed limit switch option - Class 1, Div II (requires AA, CC, GH or HH limit switch, 60°C Ta max.)
Single/Dual
Dual switch models
(M) Sized for single switch models
Dual switch models
(M) Sized for single switch models
Setpoint
(L2) Dual setpoint (2 SPDT)
(L2) Dual setpoint (2 SPDT)
Enclosure
(H) NEMA 4 & IP65
Limit Switch Options
(-H) 10 Amp @ 125, 250 VAC & 3 Amp @ 480 VDC
(-G) 10 Amps @ 125/250/480 VAC, 2 Amps @ 600 VAC MANUAL RESET
(-M) 10 Amp @ 125, 250 VAC & 3 Amp @ 480 VDC + VDC
(-S) 15 Amps @ 125/250/480 VAC, Adjustable differential
(-GH) 1 Amps @ 125, Gold Contact
(-H) 10 Amp @ 125, 250 VAC & 3 Amp @ 480 VDC
(-G) 10 Amps @ 125/250/480 VAC, 2 Amps @ 600 VAC MANUAL RESET
(-M) 10 Amp @ 125, 250 VAC & 3 Amp @ 480 VDC + VDC
(-S) 15 Amps @ 125/250/480 VAC, Adjustable differential
(-GH) 1 Amps @ 125, Gold Contact
Temperature Range
(201) -50°F to 75°F
(202) 15°F to 140°F
(203) 75°F to 200°F
(351) 100°F to 225°F
(204) -50°F to 200°F
(354) 100°F to 350°F
(454) 150°F to 450°F
(201) -50°F to 75°F
(202) 15°F to 140°F
(203) 75°F to 200°F
(351) 100°F to 225°F
(204) -50°F to 200°F
(354) 100°F to 350°F
(454) 150°F to 450°F
Wetted Material
(Standard) Brass sensor
(S) 304 Stainless Steel Sensor
(Standard) Brass sensor
(S) 304 Stainless Steel Sensor
Thermowell
None
(-W) Brass local mount Thermowell
(-WS) 316 Stainless Steel local mount Thermowel
(-Z18) Replacement temperature switch for thermowell models, without the thermowell.
None
(-W) Brass local mount Thermowell
(-WS) 316 Stainless Steel local mount Thermowel
(-Z18) Replacement temperature switch for thermowell models, without the thermowell.
Options-Manual Reset
(-RD) Manual reset (use with "G" limit switch)
(-RD) Manual reset (use with "G" limit switch)
Options-Enclosure
None
(-FX) NEMA 4X Enclosure
None
(-FX) NEMA 4X Enclosure
Options-Factory Pre-set
None
(-SXXX) Factory pre-set (consult factory for final part number)
None
(-SXXX) Factory pre-set (consult factory for final part number)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
生成PDF資料表
Previews
3D
2D