433H3-25
Barksdale
Pressure Transducers/Transmitters
CAD模型選擇
{barksdale/pressure_tt/433_435_436_asmtab.prj},{NB=433H3-25},{SERIES=433, 435, 436},{SER=433},{EC=H3},{PR=-25},{PT=},{PC=},{OPTEA=},{OPTHVM=},{OPTCAL=},{OPTLSPRPSI=},{SPRPSI=0},{OPTLSPRBAR=},{SPRBAR=0},{OPTOP=},{OPTWX=},{WX=0},{ACC=},{ACC2=},{PPATH=parts/433_435_436_asmtpl.prj},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/443-445-446-ds.pdf},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
433H3-25
Base Model
(433) 0.5 - 5.5Vdc analog output
(435) 4 - 20mA analog output
(436) 1 - 11Vdc analog output
(433) 0.5 - 5.5Vdc analog output
(435) 4 - 20mA analog output
(436) 1 - 11Vdc analog output
Electrical Connection
(H3) Shielded & jacketed cable (1 meter)
(H5) 1/2" male conduit
(T4) M12 Hirschman connector
(T5) Standard DIN connector (43650) with mating connector
(H3) Shielded & jacketed cable (1 meter)
(H5) 1/2" male conduit
(T4) M12 Hirschman connector
(T5) Standard DIN connector (43650) with mating connector
Pressure Range
(-25) 0 - 5 psi (0 - 0.35 bar)
(-01) 0 - 15 psi (0 - 1 bar)
(-21) 0 - 30 psi (0 - 2 bar)
(-04) 0 - 100 psi (0 - 6.9 bar)
(-05) 0 - 150 psi (0 - 10.3 bar)
(-06) 0 - 200 psi (0 - 13.8 bar)
(-07) 0 - 300 psi (0 - 20.7 bar)
(-10) 0 - 1,000 psi (0 - 69 bar)
(-11) 0 - 1,500 psi (0 - 104 bar)
(-13) 0 - 3,000 psi (0 - 207 bar)
(-15) 0 - 5,000 psi (0 - 345 bar)
(-17) 0 - 7,500 psi (0 - 517 bar)
(-25) 0 - 5 psi (0 - 0.35 bar)
(-01) 0 - 15 psi (0 - 1 bar)
(-21) 0 - 30 psi (0 - 2 bar)
(-04) 0 - 100 psi (0 - 6.9 bar)
(-05) 0 - 150 psi (0 - 10.3 bar)
(-06) 0 - 200 psi (0 - 13.8 bar)
(-07) 0 - 300 psi (0 - 20.7 bar)
(-10) 0 - 1,000 psi (0 - 69 bar)
(-11) 0 - 1,500 psi (0 - 104 bar)
(-13) 0 - 3,000 psi (0 - 207 bar)
(-15) 0 - 5,000 psi (0 - 345 bar)
(-17) 0 - 7,500 psi (0 - 517 bar)
Pressure Type
(Standard) Gauge pressure
(-A) Absolute pressure range (<300psi)
(Standard) Gauge pressure
(-A) Absolute pressure range (<300psi)
Process Connection
(Standard) 1/4-18 NPT Std
(Standard) 1/4-18 NPT Std
Options-External Adjustment
None
(-E) Field adjustable - Zero/Span
None
(-E) Field adjustable - Zero/Span
Options-High Viscosity Media
None
None
Options-Output
None
(-Z10) 1 to 5V output
None
(-Z10) 1 to 5V output
Options-Custom length of free leads (in inches)
None
(-W) Custom length of free leads (in inches)
None
(-W) Custom length of free leads (in inches)
Custom length of free leads (in inches)
0
0
Accessory Note
Accessories-Mating Connections
None
None
Accessories-Pressure Snubber
None
(_208360) Pressure snubber (1/4-18 NPT)
None
(_208360) Pressure snubber (1/4-18 NPT)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
生成PDF資料表
Previews
3D
2D