423H3-25
Barksdale
Pressure Transducers/Transmitters
CAD模型選擇
{barksdale/pressure_tt/423_425_426_asmtab.prj},{NB=423H3-25},{SERIES=423, 425, 426},{SER=423},{EC=H3},{PR=-25},{PT=},{PC=},{OPTAP=},{OPTSPS=},{OPTEA=},{OPT4X=},{OPTCAL=},{OPTLSPRPSI=},{SPRPSI=0},{OPTLSPRBAR=},{SPRBAR=0},{OPTOP=},{OPTWX=},{WX=0},{ACC=},{ACC2=},{PPATH=parts/423_425_426_asmtpl.prj},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/423-425-426-ds.pdf},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
423H3-25
Base Model
(423) 0.5 - 5.5 VDC analog output
(425) 4 - 20mA analog output
(426) 1 - 11 VDC analog output
(423) 0.5 - 5.5 VDC analog output
(425) 4 - 20mA analog output
(426) 1 - 11 VDC analog output
Electrical Connection
(H3) Shielded & jacketed cable (1 meter)
(H4) Subminature DIN connector (43650 type)
(H5) 1/2" male conduit
(T4) M12 Hirschman connector
(T5) Std DIN connector (43650) with mating connector
(H3) Shielded & jacketed cable (1 meter)
(H4) Subminature DIN connector (43650 type)
(H5) 1/2" male conduit
(T4) M12 Hirschman connector
(T5) Std DIN connector (43650) with mating connector
Pressure Range
(-25) 0 - 5 psi (0 - 0.35 bar)
(-01) 0 - 15 psi (0 - 1 bar)
(-21) 0 - 30 psi (0 - 2 bar)
(-04) 0 - 100 psi (0 - 6.9 bar)
(-05) 0 - 150 psi (0 - 10.3 bar)
(-06) 0 - 200 psi (0 - 13.8 bar)
(-07) 0 - 300 psi (0 - 20.7 bar)
(-10) 0 - 1,000 psi (0 - 69 bar)
(-11) 0 - 1,500 psi (0 - 104 bar)
(-13) 0 - 3,000 psi (0 - 207 bar)
(-15) 0 - 5,000 psi (0 - 345 bar)
(-17) 0 - 7,500 psi (0 - 517 bar)
(-25) 0 - 5 psi (0 - 0.35 bar)
(-01) 0 - 15 psi (0 - 1 bar)
(-21) 0 - 30 psi (0 - 2 bar)
(-04) 0 - 100 psi (0 - 6.9 bar)
(-05) 0 - 150 psi (0 - 10.3 bar)
(-06) 0 - 200 psi (0 - 13.8 bar)
(-07) 0 - 300 psi (0 - 20.7 bar)
(-10) 0 - 1,000 psi (0 - 69 bar)
(-11) 0 - 1,500 psi (0 - 104 bar)
(-13) 0 - 3,000 psi (0 - 207 bar)
(-15) 0 - 5,000 psi (0 - 345 bar)
(-17) 0 - 7,500 psi (0 - 517 bar)
Pressure Type
(Standard) Gauge pressure
(-A) Absolute pressure range (<300psi)
(Standard) Gauge pressure
(-A) Absolute pressure range (<300psi)
Process Connection
(Standard) 1/4-18 NPT Std
(Standard) 1/4-18 NPT Std
Options-Approvals
None
(-U) UL approved
None
(-U) UL approved
Options-External Adjustment
None
(-E) Field adjustable - Zero/Span
None
(-E) Field adjustable - Zero/Span
Options-X Proof Enclosure
None
(-N4X) Nema 4X housing
None
(-N4X) Nema 4X housing
Options-Output
None
(-Z10) 1 to 5V output
None
(-Z10) 1 to 5V output
Options-Custom length of free leads (in inches)
None
(-W) Custom length of free leads (in inches)
None
(-W) Custom length of free leads (in inches)
Custom length of free leads (in inches)
0
0
Accessory Note
Accessories-Mating Connections
None
None
Accessories-Pressure Snubber
None
(_208360) Pressure snubber (1/4-18 NPT)
None
(_208360) Pressure snubber (1/4-18 NPT)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
生成PDF資料表
Previews
3D
2D