E1S-HVAC
Barksdale
Pressure Switch
CAD模型選擇
{barksdale/pressure_sw/e1s_e1h_asmtab.prj},{NB=E1S-HVAC},{SERIES=E1S, E1H},{SER=E1S},{PC=},{LS=-H},{AR=VAC},{PCM=},{DM=},{OPTNEMA=},{OPTMR=},{OPTFPS=},{SERDS=Click to download},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/e1s-e1h-ds.pdf},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
E1S-HVAC
Basic Configuration
(E1S) Stripped Version
(E1H) Housed Version
(E1S) Stripped Version
(E1H) Housed Version
Process Connection (Thread Type)
(Standard) 1/8" NPT internal with 1/2" NPT external threads
(-P4) 1/4" NPT Female
(Standard) 1/8" NPT internal with 1/2" NPT external threads
(-P4) 1/4" NPT Female
Limit Switch
(-H) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC
(-R) 15 Amps @ 125/250/480 VAC, 0.05 A @ 125 VDC, 0.03 A @ 250 VDC ADJUSTABLE DEADBAND
(-G) 10 Amps @ 125/250/480 VAC, 2 Amps @ 600 VAC, 0.4 Amps @ 125 VDC MANUAL RESET
(-H) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC
(-R) 15 Amps @ 125/250/480 VAC, 0.05 A @ 125 VDC, 0.03 A @ 250 VDC ADJUSTABLE DEADBAND
(-G) 10 Amps @ 125/250/480 VAC, 2 Amps @ 600 VAC, 0.4 Amps @ 125 VDC MANUAL RESET
Adjustable Range
(VAC) 0.5" - 30"Hg Range
(15) 0.5 - 15psi Range
(90) 3 - 90psi Range
(250) 10 - 250psi Range
(500) 25 - 500psi Range
(VAC) 0.5" - 30"Hg Range
(15) 0.5 - 15psi Range
(90) 3 - 90psi Range
(250) 10 - 250psi Range
(500) 25 - 500psi Range
Process Connection (Material)
(Standard) Anodized Aluminum
(-F2) Nickel Plated Fitting
(Standard) Anodized Aluminum
(-F2) Nickel Plated Fitting
Diaphragm / O-Ring Material
(Standard) Buna-N
(-V) Viton® Diaphragm
(Standard) Buna-N
(-V) Viton® Diaphragm
Options-NEMA 4X Enclosure
None
(-FX) NEMA 4X Enclosure
None
(-FX) NEMA 4X Enclosure
Options-Manual Reset
None
None
Options-Factory pre-set
None
(-SXXX) Factory pre-set (consult factory for final part number)
None
(-SXXX) Factory pre-set (consult factory for final part number)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
生成PDF資料表
Previews
3D
2D