D1X-A3SS
Barksdale
Pressure Switch
CAD模型選擇
{barksdale/pressure_sw/d1x_d2x_asmtab.prj},{NB=D1X-A3SS},{SERIES=D1X, D2X},{PRE=},{SER=D1X},{LS=-A},{PR=3SS},{MAT=-},{PC=-},{OPTNEMA=-},{OPTAP=},{OPTAPUL=-},{OPTSPS=-},{OPTTS=-},{OPTWX=N/A},{WX=0},{OPTFPS=},{FPS=0},{PPATH=parts/9692x_asmtpl.prj},{SERDS=Click to download},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/d12x-ds.pdf},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
D1X-A3SS
Hermetically Sealed
None
(H) Hermetically sealed limit switch option
None
(H) Hermetically sealed limit switch option
Basic Configuration
(D1X) Single setpoint housed
(D2X) Dual setpoint housed
(D1X) Single setpoint housed
(D2X) Dual setpoint housed
Limit Switch
(-A) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC
(-H) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC
(-M) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC
(-GH) 1 Amp @ 125 VAC, 1 Amp @ 24 VDC Gold Contact
(-A) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC
(-H) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC
(-M) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC
(-GH) 1 Amp @ 125 VAC, 1 Amp @ 24 VDC Gold Contact
Pressure Range
(3SS) 0.3 - 3psi [0.06 - 6 In. Hg Vacuum] Compound
(18SS) 0.4 - 18psi [0.8 - 30 In. Hg Vacuum] Compound
(80SS) 0.5 - 80psi Range
(150SS) 1.5 - 150psi Range
(3SS) 0.3 - 3psi [0.06 - 6 In. Hg Vacuum] Compound
(18SS) 0.4 - 18psi [0.8 - 30 In. Hg Vacuum] Compound
(80SS) 0.5 - 80psi Range
(150SS) 1.5 - 150psi Range
Options-Approvals
None
(-UL) UL & CSA Approval
(-EX) ATEX Certified, -EX in place of UL for ATEX only
None
(-UL) UL & CSA Approval
(-EX) ATEX Certified, -EX in place of UL for ATEX only
Options-Factory pre-set
None
(-SXXX) Factory pre-set (consult factory for final part number)
None
(-SXXX) Factory pre-set (consult factory for final part number)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
生成PDF資料表
Previews
3D
2D