CSP11-11-11B
Barksdale
Pressure Switch
CAD模型選擇
{barksdale/pressure_sw/csp_asmtab.prj},{NB=CSP11-11-11B},{SERIES=CSP Series},{SER=CSP1},{AR=1},{LS=-1},{CR=1},{PC=-1},{EC=1},{WM=B},{IP=},{FS=},{FSV=0},{OPTWX=},{WX=0},{PPATH=parts/9692x_asmtpl.prj},{SERDS=Click to download},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/csp-ds.pdf},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
CSP11-11-11B
Basic Configuration
(CSP1) Field adjustable
(CSP2) Factory pre-set
(CSP1) Field adjustable
(CSP2) Factory pre-set
Adjustable Range
(1) 3-7 psi (CSP Models)
(2) 5-30 psi (CSP Models)
(3) 25-150 psi (CSP Models)
(1) 3-7 psi (CSP Models)
(2) 5-30 psi (CSP Models)
(3) 25-150 psi (CSP Models)
Limit Switch
(-1) SPST/ NO
(-2) SPST/ NC
(-3) SPDT
(-1) SPST/ NO
(-2) SPST/ NC
(-3) SPDT
Current Rating
(1) 5A/ 3A @ 125 VAC/ 250 VAC
(2) 10A @ 125 VAC, 6A @ 250 VAC
(3) 20 mA @ 12VDC
(1) 5A/ 3A @ 125 VAC/ 250 VAC
(2) 10A @ 125 VAC, 6A @ 250 VAC
(3) 20 mA @ 12VDC
Process Connection
(-1) 1/4" NPT
(-2) 1/8" NPT
(-3) 7/16-20 SAE
(-4) G1/4
(-5) 9/16-18 SAE
(-1) 1/4" NPT
(-2) 1/8" NPT
(-3) 7/16-20 SAE
(-4) G1/4
(-5) 9/16-18 SAE
Electrical Connection
(1) Free leads - 18 inches long
(3) 1/4 Spades
(4) Deutsch, 2 Pins, DT04-2P
(6) Weather pack, 2 Pins(F), WPT-2
(1) Free leads - 18 inches long
(3) 1/4 Spades
(4) Deutsch, 2 Pins, DT04-2P
(6) Weather pack, 2 Pins(F), WPT-2
Wetted Material
(B) Buna-N
(V) Viton
(E) EDPM
(B) Buna-N
(V) Viton
(E) EDPM
Ingress Protection
None
(-6) IP67
None
(-6) IP67
Factory Setpoint (PSI)
None
None
Factory Setpoint Value (PSI)
0
0
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表