CSK12-11-11B
Barksdale
Pressure Switch
CAD模型選擇
{barksdale/pressure_sw/csk_asmtab.prj},{NB=CSK12-11-11B},{SERIES=CSK Series},{SER=CSK1},{AR=2},{LS=-1},{CR=1},{PC=-1},{ET=1},{DM=B},{FS=},{FSV=0},{OPTWX=},{WX=0},{PPATH=parts/9692x_asmtpl.prj},{SERDS=Click to download},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/csk-ds.pdf},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
CSK12-11-11B
Basic Configuration
(CSK1) Field adjustable
(CSK2) Factory pre-set
(CSK1) Field adjustable
(CSK2) Factory pre-set
Adjustable Range
(2) 20-120 psi
(3) 90-250 psi
(4) 250-950 psi
(5) 700-1900 psi
(6) 1000-3000 psi
(2) 20-120 psi
(3) 90-250 psi
(4) 250-950 psi
(5) 700-1900 psi
(6) 1000-3000 psi
Limit Switch
(-1) SPST/ NO
(-2) SPST/ NC
(-1) SPST/ NO
(-2) SPST/ NC
Current Rating
(1) 8A/4A/2A @ 12VDC/24VDC/42VDC
(2) 33mA/16 mA/13 mA @ 12VDC/24VDC/30VDC
(1) 8A/4A/2A @ 12VDC/24VDC/42VDC
(2) 33mA/16 mA/13 mA @ 12VDC/24VDC/30VDC
Process Connection
(-1) 1/4 NPT
(-2) 1/8 NPT
(-3) 7/16-20 SAE
(-4) G1/4
(-5) 9/16-18 SAE
(-1) 1/4 NPT
(-2) 1/8 NPT
(-3) 7/16-20 SAE
(-4) G1/4
(-5) 9/16-18 SAE
Electrical Termination
(1) Free leads - 18 inches long
(2) 1/4 spades
(3) Leads w/deutsch #DT04-2P
(1) Free leads - 18 inches long
(2) 1/4 spades
(3) Leads w/deutsch #DT04-2P
Diaphragm / O-Ring Material
(B) Buna-N
(V) Viton
(E) EDPM
(B) Buna-N
(V) Viton
(E) EDPM
Factory Setpoint (PSI)
None
None
Factory Setpoint Value (PSI)
0
0
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表