CD1H-A2SS
Barksdale
Pressure Switch
CAD模型選擇
{barksdale/pressure_sw/cd1h_cd2h_asmtab.prj},{NB=CD1H-A2SS},{SERIES=CD1H, CD2H},{PRE=},{SER=CD1H},{LS=-A},{AR=2SS},{MAT=(SS) Stainless Steel},{PC=(Standard) 1/4\" NPT female},{OPTSPS=},{OPTWX=},{WX=0},{OPTFPS=},{FPS=0},{OPTNEMA=},{PPATH=parts/cd1h_cd2h_asmtpl.prj},{SERDS=Click to download},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/cd1h-cd2h-ds.pdf},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
CD1H-A2SS
Hermetically Sealed
None
(H) Hermetically sealed limit switch option
None
(H) Hermetically sealed limit switch option
Basic Configuration
(CD1H) Single setpoint housed
(CD2H) Dual setpoint housed
(VCD1H) Single setpoint housed - Vacuum
(VCD2H) Dual setpoint housed - Vacuum
(CD1H) Single setpoint housed
(CD2H) Dual setpoint housed
(VCD1H) Single setpoint housed - Vacuum
(VCD2H) Dual setpoint housed - Vacuum
Limit Switch
(-A) 10 Amps @ 125/250 VAC, 3 A @ 480 VAC, .5 A @ 24 VDC
(-C) 10 Amps @ 125/250/480 VAC, 2 Amps @ 600 VAC, 0.1 Amps @ 125 VDC; 0.05 Amps @ 250 VDC
(-H) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC
(-M) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC, 0.5 Amps @ 125 VDC; 0.25 Amps @ 250 VDC
(-GH) 1 Amp @ 125 VAC, 1 Amp @ 24 VDC Gold Contact
(-A) 10 Amps @ 125/250 VAC, 3 A @ 480 VAC, .5 A @ 24 VDC
(-C) 10 Amps @ 125/250/480 VAC, 2 Amps @ 600 VAC, 0.1 Amps @ 125 VDC; 0.05 Amps @ 250 VDC
(-H) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC
(-M) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC, 0.5 Amps @ 125 VDC; 0.25 Amps @ 250 VDC
(-GH) 1 Amp @ 125 VAC, 1 Amp @ 24 VDC Gold Contact
Adjustable Range
(2SS) 0.5 - 36" H2O Range
(3SS) 0.3 - 3psi [0.06 - 6 In. Hg Vacuum] Compound
(18SS) 0.4 - 18psi [0.8 - 30 In. Hg Vacuum] Compound
(80SS) 0.5 - 80psi Range
(150SS) 1.5 - 150psi Range
(2SS) 0.5 - 36" H2O Range
(3SS) 0.3 - 3psi [0.06 - 6 In. Hg Vacuum] Compound
(18SS) 0.4 - 18psi [0.8 - 30 In. Hg Vacuum] Compound
(80SS) 0.5 - 80psi Range
(150SS) 1.5 - 150psi Range
Process Connection
(Standard) 1/4" NPT female
Options-Special Services
None
(-Z1) Oxygen cleaned
None
(-Z1) Oxygen cleaned
Options-Custom length of free leads (inches)
None
(-W) Custom length of free leads (in inches)
None
(-W) Custom length of free leads (in inches)
Custom length of free leads (inches)
0
0
Options-Factory pre-set
None
(-SXXX) Factory pre-set (consult factory for final part number)
None
(-SXXX) Factory pre-set (consult factory for final part number)
Options-Enclosure
None
(-FX) NEMA 4X Enclosure
None
(-FX) NEMA 4X Enclosure
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
生成PDF資料表
Previews
3D
2D