9692X-1CC-1
Barksdale
Pressure Switch
CAD模型選擇
{barksdale/pressure_sw/9692x_asmtab.prj},{NB=9692X-1CC-1},{SERIES=9692X},{SER=(9692X) Pressure Switch, 100 - 10000 psi},{LS=-1CC},{PR=-1},{DM=},{PC=},{HSG=},{OPTK=},{OPTFPS=},{FP=0},{OPTWL=},{OPTWX=},{WX=0},{PPATH=parts/9692x_asmtpl.prj},{SERDS=Click to download},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/9671-9681-9692x-ds.pdf},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
9692X-1CC-1
Basic Configuration
(9692X) Pressure Switch, 100 - 10000 psi
Limit Switch
(-1CC) SPDT Switch, 10 Amps @ 125/250 VAC, 5 Amps @ 30 VDC, 1 Amp @ 125 VDC
(-2CC) DPDT Switch, 10 Amps @ 125/250 VAC, 5 Amps @ 30 VDC, 1 Amp @ 125 VDC
(-1GH) SPDT Gold Contact Switch, 1 Amp @ 125 VAC/VDC
(-2GH) DPDT Gold Contact Switch, 1 Amp @ 125 VAC/VDC
(-1CC) SPDT Switch, 10 Amps @ 125/250 VAC, 5 Amps @ 30 VDC, 1 Amp @ 125 VDC
(-2CC) DPDT Switch, 10 Amps @ 125/250 VAC, 5 Amps @ 30 VDC, 1 Amp @ 125 VDC
(-1GH) SPDT Gold Contact Switch, 1 Amp @ 125 VAC/VDC
(-2GH) DPDT Gold Contact Switch, 1 Amp @ 125 VAC/VDC
Pressure Range
100 - 750psi Range
(-2) 150 - 1000psi Range
(-3) 400 - 3000psi Range
(-4) 700 - 5000psi Range
(-5) 1000 - 7500psi Range
(-6) 150 - 3000psi Range
(-7) 5000 - 10000psi Range
100 - 750psi Range
(-2) 150 - 1000psi Range
(-3) 400 - 3000psi Range
(-4) 700 - 5000psi Range
(-5) 1000 - 7500psi Range
(-6) 150 - 3000psi Range
(-7) 5000 - 10000psi Range
Diaphragm/O-Ring Material
(Standard) Viton diaphragm/O-rings
(B) Buna
(E) EPR diaphragm
(Standard) Viton diaphragm/O-rings
(B) Buna
(E) EPR diaphragm
Process Connection
(Standard) 1/4" NPT Female
(-P1) 7/16-20 SAE female
(Standard) 1/4" NPT Female
(-P1) 7/16-20 SAE female
Housing
(Standard) 316 stainless steel
(-AL) Aluminum
(Standard) 316 stainless steel
(-AL) Aluminum
Options-Mounting Holes
None
None
Options-Factory Pre-set
None
(-SXXX) Factory pre-set (consult factory for final part number)
None
(-SXXX) Factory pre-set (consult factory for final part number)
Options-Wire Lock
None
(-T) Wire lock feature for adjustment cover screws
None
(-T) Wire lock feature for adjustment cover screws
Options-Custom length of free leads (inches)
None
(-W) Special wire length (18" standard)
None
(-W) Special wire length (18" standard)
Custom length of free leads (inches)
0
0
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
生成PDF資料表
Previews
3D
2D