0111-589
Barksdale
Level
CAD模型選擇
{barksdale/level/uns_va52_asmtab.prj},{NB=0111-589},{SERIES=UNS-VA 1/4 NPT-K1-VA52},{MAT=316 SS / 316 SS},{MO=1/8\" NPT male},{CM=N},{CL=1},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/uns-msva14npt-k1-va52.pdf},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
0111-589
Material (Stem / Float)
316 SS / 316 SS
Mounting Option
1/8" NPT male
Contact Mode
NO (NC)
SPDT Switch
NO (NC)
SPDT Switch
Cable Length
PVC / 1 m
PVC / 3 m
PVC / 5 m
PVC / 1 m
PVC / 3 m
PVC / 5 m
Max Temperature
3A, 250 VAC/DC
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表