您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
UNS2000-MS1/2NPT-K1-BN30-L1/1
Barksdale
Level
CAD模型選擇
{barksdale/level/uns2000_asmtab.prj},{NB=UNS2000-MS1/2NPT-K1-BN30-L1/1},{SERIES=UNS2000},{SER=(UNS2000) Ordering Number L800 xxx (to be assigned by factory)},{MNT=-MS1/2NPT},{EC=-K},{PVCL=K1},{MAT=-BN30},{FLOAT=-L1},{POS1=/1},{POS2=},{POS3=},{OPTDT=},{OPTHTC=},{OPTBOT=},{OPTELE=},{OPTVA=},{OPTTS=},{OPTTSVAL=0},{OPTATX=},{STL=},{STLV=0.00},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/UNS-2000-DS.pdf},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
UNS2000-MS1/2NPT-K1-BN30-L1/1
Base Model
(UNS2000) Ordering Number L800 xxx (to be assigned by factory)
Mounting Option
(-MS1/2NPT) Brass Stem, 1/2" NPT
(-MST1NPT) Brass Stem, 1-1/4" NPT
(-MST2NPT) Brass Stem, 2" NPT
(-VA1/2NPT) Stainless Steel Stem, 1/2" NPT
(-VAT1NPT) Stainless Steel Stem, 1-1/4" NPT
(-VAT2NPT) Stainless Steel Stem, 2" NPT
(-VAFLA5) Stainless Steel Stem, Flange
(-MS1/2NPT) Brass Stem, 1/2" NPT
(-MST1NPT) Brass Stem, 1-1/4" NPT
(-MST2NPT) Brass Stem, 2" NPT
(-VA1/2NPT) Stainless Steel Stem, 1/2" NPT
(-VAT1NPT) Stainless Steel Stem, 1-1/4" NPT
(-VAT2NPT) Stainless Steel Stem, 2" NPT
(-VAFLA5) Stainless Steel Stem, Flange
Electrical Connection
(-K) PVC Cable
(-PG) Cable Gland (1 meter cable)
(-C) 1/2" NPT Male Connection (-VA only)
(-ST1) DIN Plug (3-Pins + GND)
(-ST2) Angle Plug (6-Pins + GND)
(-KL6C) 6 Terminal Junction Box w/ 1/2" Conduit
(-KL12C) 12 Terminal Junction Box w/ 1/2" Conduit
(-KXP) Ex-Proof Junction Box w/ 1/2" Conduit (-MST1 or -VAT1 only)
(-KX4) 4 Terminal Junction Box w/ Cable Gland (Exi only)
(-KX8) 8 Terminal Junction Box w/ Cable Gland (Exi only)
(-K) PVC Cable
(-PG) Cable Gland (1 meter cable)
(-C) 1/2" NPT Male Connection (-VA only)
(-ST1) DIN Plug (3-Pins + GND)
(-ST2) Angle Plug (6-Pins + GND)
(-KL6C) 6 Terminal Junction Box w/ 1/2" Conduit
(-KL12C) 12 Terminal Junction Box w/ 1/2" Conduit
(-KXP) Ex-Proof Junction Box w/ 1/2" Conduit (-MST1 or -VAT1 only)
(-KX4) 4 Terminal Junction Box w/ Cable Gland (Exi only)
(-KX8) 8 Terminal Junction Box w/ Cable Gland (Exi only)
PVC Cable Length
K1-1 meter
K2-2 meters
K3-3 meters
K4-4 meters
K5-5 meters
K6-6 meters
K7-7 meters
K8-8 meters
K9-9 meters
K10-10 meters
K11-11 meters
K12-12 meters
K13-13 meters
K14-14 meters
K15-15 meters
K16-16 meters
K17-17 meters
K18-18 meters
K19-19 meters
K20-20 meters
K1-1 meter
K2-2 meters
K3-3 meters
K4-4 meters
K5-5 meters
K6-6 meters
K7-7 meters
K8-8 meters
K9-9 meters
K10-10 meters
K11-11 meters
K12-12 meters
K13-13 meters
K14-14 meters
K15-15 meters
K16-16 meters
K17-17 meters
K18-18 meters
K19-19 meters
K20-20 meters
Material
(-BN30) Buna
(-VA52) StainlessSteel
(-BN30) Buna
(-VA52) StainlessSteel
No. of Floats
(-L1) One Float
(-L2) Two Float
(-L3) Three Float
(-L1) One Float
(-L2) Two Float
(-L3) Three Float
Position 1
(1) Normally Open
(2) Normally Closed
(3) SPDT
(1) Normally Open
(2) Normally Closed
(3) SPDT
Position 2
N/A
N/A
Position 3
N/A
N/A
Options-Damping Tube
None
(-DR) Damping Tube (-MST2 or -VAT2 only)
None
(-DR) Damping Tube (-MST2 or -VAT2 only)
Options-High Temp Cable
None
(-HT) High Temp Silicone Cable (Temp. range -40°C to +50°C)
None
(-HT) High Temp Silicone Cable (Temp. range -40°C to +50°C)
Options-Bottom Mount
None
(-U) Mounting from the Bottom
None
(-U) Mounting from the Bottom
Options-PT 100 Element
None
(-PT100) PT 100 Element
None
(-PT100) PT 100 Element
Options-Vertical Adjustment
None
(-V V) Vertical Adjustment
None
(-V V) Vertical Adjustment
Options-Temperature Sensor
None
(-TS/xx/2) Setpoint Rising (70° C min - 120° C max)
None
(-TS/xx/2) Setpoint Rising (70° C min - 120° C max)
Options-Temperature Sensor Value
0
0
Options-ATEX Approved
None
(-Exi) ATEX Approved
None
(-Exi) ATEX Approved
Stem Length
None
(LXX.XX) Stem length (LO)
None
(LXX.XX) Stem length (LO)
Stem Length
0.00
0.00
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表