150LTBMN01GA10L
Barksdale
Level
CAD模型選擇
{barksdale/level/levelsite_asmtab.prj},{NB=150LTBMN01GA10L},{SERIES=LTBM, LTSM, LSSM, LSBM LevelSite},{SPR=150},{SER=LTBM},{MNT=N01},{FT=GA},{L=10.00},{FA=L},{OPTTRM=},{OPTSAS=},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/alloylevelsite-ds.pdf},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
150LTBMN01GA10L
System Pressure
(150) 150 PSI Stainless Steel Float
(600) 600 PSI, Titanium Float
(960) 960 PSI, Titanium Float
(150) 150 PSI Stainless Steel Float
(600) 600 PSI, Titanium Float
(960) 960 PSI, Titanium Float
Base Model
(LTBM) Top/Bottom process connections
(LTSM) Top/Side process connections
(LSSM) Side/Side process connections
(LSBM) Side/Bottom process connections
(LTBM) Top/Bottom process connections
(LTSM) Top/Side process connections
(LSSM) Side/Side process connections
(LSBM) Side/Bottom process connections
Mounting Option
(N01) 1/2" NPT male
(N02) 3/4" NPT male
(N03) 1" NPT Male
(N04) 1-1/2" NPT Male
(N06) 1/2" NPT Female
(N07) 3/4" NPT Female
(N08) 1" NPT Female
(F01) ANSI Class 150 1/2" raised face flange
(F02) ANSI Class 150 3/4" raised face flange
(F03) ANSI Class 150 1" raised face flange
(F04) ANSI Class 150 1-1/2" raised face flange
(F05) ANSI Class 150 2" raised face flange
(F06) ANSI Class 300 1/2" raised face flange
(F07) ANSI Class 300 3/4" raised face flange
(F08) ANSI Class 300 1" raised face flange
(F09) ANSI Class 300 1-1/2" raised face flange
(F10) ANSI Class 300 2" raised face flange
(N01) 1/2" NPT male
(N02) 3/4" NPT male
(N03) 1" NPT Male
(N04) 1-1/2" NPT Male
(N06) 1/2" NPT Female
(N07) 3/4" NPT Female
(N08) 1" NPT Female
(F01) ANSI Class 150 1/2" raised face flange
(F02) ANSI Class 150 3/4" raised face flange
(F03) ANSI Class 150 1" raised face flange
(F04) ANSI Class 150 1-1/2" raised face flange
(F05) ANSI Class 150 2" raised face flange
(F06) ANSI Class 300 1/2" raised face flange
(F07) ANSI Class 300 3/4" raised face flange
(F08) ANSI Class 300 1" raised face flange
(F09) ANSI Class 300 1-1/2" raised face flange
(F10) ANSI Class 300 2" raised face flange
Float Type
(GA) Stainless steel float, (VA 50/10)
(GF) Titanium float, (TT 50/10)
(GA) Stainless steel float, (VA 50/10)
(GF) Titanium float, (TT 50/10)
Length
Flag Assembly
(L) Polycarbonate flag assembly 302°F (150°C)
(H) Painted aluminum flag assembly 660°F (350°C)
(L) Polycarbonate flag assembly 302°F (150°C)
(H) Painted aluminum flag assembly 660°F (350°C)
Options-4-10 mA level transmitter
None
(-T) Optional 4-20 mA level transmitter (round up to nearest inch)
None
(-T) Optional 4-20 mA level transmitter (round up to nearest inch)
Options-Calibrated self-adhesive scale
None
(-SK) Calibrated self-adhesive scale in inches (Scotch 467 MP Hi)
None
(-SK) Calibrated self-adhesive scale in inches (Scotch 467 MP Hi)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表