T2H-H154-RD
Barksdale
Temperature Switch
CAD모델 선택
{barksdale/temp_sw/mt1h_t2h_asmtab.prj},{NB=T2H-H154-RD},{SERIES=MT1H, T2H},{HS=},{SP=},{SER=T2},{ESR=(H) NEMA 4 and IP65, watertight},{LS=-H},{TR=154},{WM=},{CL=},{AO=},{OPTMR=-RD},{OPTNEMA=},{OPTFP=},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/mt1ht2h-ds.pdf},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.},{PPATH=parts/mt1h_t2h/mt1h_t2h_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part Number
T2H-H154-RD
Hermetically Sealed
None
(H) Hermetically sealed limit switch option - Class 1, Div II
None
(H) Hermetically sealed limit switch option - Class 1, Div II
Single/Dual Set Point
Dual set point switch
(M) Single set point switch
Dual set point switch
(M) Single set point switch
Switch Type
(T2) Dual set point (2 SPDT)
(T2) Dual set point (2 SPDT)
Enclosure Safety Rating
(H) NEMA 4 and IP65, watertight
Limit Switch
(-H) 10 Amp @ 125, 250 VAC & 3 Amp @ 480 VDC
(-G) 10 Amps @ 125/250/480 VAC, 2 Amps @ 600 VAC MANUAL RESET
(-L) 15 Amp @ 125, 250, 480 VAC
(-M) 10 Amp @ 125, 250 VAC, 3 Amp @ 480 VDC, 0.5 Amp @ 125 VDC, 0.25 Amp @ 250 VDC
(-S) 15 Amps @ 125/250/480 VAC, Adjustable differential
(-GH) 1 Amps @ 125, Gold Contact
(-H) 10 Amp @ 125, 250 VAC & 3 Amp @ 480 VDC
(-G) 10 Amps @ 125/250/480 VAC, 2 Amps @ 600 VAC MANUAL RESET
(-L) 15 Amp @ 125, 250, 480 VAC
(-M) 10 Amp @ 125, 250 VAC, 3 Amp @ 480 VDC, 0.5 Amp @ 125 VDC, 0.25 Amp @ 250 VDC
(-S) 15 Amps @ 125/250/480 VAC, Adjustable differential
(-GH) 1 Amps @ 125, Gold Contact
Temperature Range / Adjustable Range
(154) -50 to 150 °F
(251) 50 to 250 °F
(351) 150 to 350 °F
(601) 300 to 400 °F
(603) 320 to 600 °F
(154) -50 to 150 °F
(251) 50 to 250 °F
(351) 150 to 350 °F
(601) 300 to 400 °F
(603) 320 to 600 °F
Wetted Material
(Standard) Copper capillary
(S) 304 Stainless Steel capillary
(Standard) Copper capillary
(S) 304 Stainless Steel capillary
Capillary Length
(Standard) 6 foot capillary
(-12) 12 foot capillary
(-25) 25 foot Stainless Steel capillary
(Standard) 6 foot capillary
(-12) 12 foot capillary
(-25) 25 foot Stainless Steel capillary
Armor Options
None
(-A) 302 Stainless Steel Armor
None
(-A) 302 Stainless Steel Armor
Options-Manual Reset
(-RD) Manual reset (use with "G" limit switch)
(-RD) Manual reset (use with "G" limit switch)
Options-Enclosure
None
(-FX) NEMA 4X enclosure, watertight and corrosion resistant
None
(-FX) NEMA 4X enclosure, watertight and corrosion resistant
Options-Factory Pre-set
None
(-SXXX) Factory pre-set (consult factory for final part number)
None
(-SXXX) Factory pre-set (consult factory for final part number)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
CAD모델 다운로드
PDF 데이터시트 생성
미리보기
3D
2D