ML1S-50-D-O
Barksdale
Temperature Switch
CAD모델 선택
{barksdale/temp_sw/ml1s_asmtab.prj},{NB=ML1S-50-D-O},{SERIES=ML1S},{SER=(ML) Base model: Miniature local thermowell},{SW=(1) Single Point Single Throw (SPST)},{HSG=(S) Stripped model},{SP=-50},{SPD=-D},{CF=-O},{OPTWX=},{WX=0},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/ml1s-ds.pdf},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part Number
ML1S-50-D-O
Base Configurator
(ML) Base model: Miniature local thermowell
Switch Type
(1) Single Point Single Throw (SPST)
Housing
(S) Stripped model
Setpoint
(-50) 50° F setpoint
(-70) 70° F setpoint
(-75) 75° F setpoint
(-125) 125° F setpoint
(-130) 130° F setpoint
(-165) 165° F setpoint
(-200) 200° F setpoint
(-235) 235° F setpoint
(-275) 275° F setpoint
(-300) 300° F setpoint
(-50) 50° F setpoint
(-70) 70° F setpoint
(-75) 75° F setpoint
(-125) 125° F setpoint
(-130) 130° F setpoint
(-165) 165° F setpoint
(-200) 200° F setpoint
(-235) 235° F setpoint
(-275) 275° F setpoint
(-300) 300° F setpoint
Setpoint Direction
(-D) Decreasing (falling) temperature
(-I) Increasing (rising) temperature
(-D) Decreasing (falling) temperature
(-I) Increasing (rising) temperature
Contact Form
(-O) Normally open
(-C) Normally closed
(-O) Normally open
(-C) Normally closed
Options-Custom length of free leads (in inches)
None
(-W) Custom length of free leads (in inches)
None
(-W) Custom length of free leads (in inches)
Custom length of free leads (in inches)
0
0
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
CAD모델 다운로드
PDF 데이터시트 생성
미리보기
3D
2D