B1X-A12SS
Barksdale
Pressure Switch
CAD모델 선택
{barksdale/pressure_sw/b1x_b2x_asmtab.prj},{NB=B1X-A12SS},{SERIES=B1X, B2X},{PRE=},{SER=B1X},{LS=-A},{AR=12},{MAT=(SS) Stainless Steel},{PC=(Standard) 1/4\" NPT for 12, 20 & 32 ranges, 1/4\" tube for 48 - 72 ranges},{OPTAP=},{OPTNEMA=-},{OPTSPS=-},{OPTFPS=},{FPS=0},{OPTWX=-},{WX=0},{PPATH=parts/9692x_asmtpl.prj},{SERDS=Click to download},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/b1x-b2x-ds.pdf},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part Number
B1X-A12SS
Prefix
None
(H) Hermetically sealed limit switch option - Class I, Division II
None
(H) Hermetically sealed limit switch option - Class I, Division II
Basic Configuration
(B1X) Single Setpoint
(B2X) Dual Setpoint
(B1X) Single Setpoint
(B2X) Dual Setpoint
Limit Switch
(-A) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC, 0.5 Amps @ 24 VDC
(-C) 10 Amps @ 125/250/480 VAC, 3 Amps @ 600 VAC, 10 Amps @ 24 VDC
(-M) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC, 1 Amp @ 24 VDC
(-H) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC
(-S) 15 Amps @ 125/250/480 VAC, 5 Amps @ 24 VDC, 0.05 Amps @ 125 VDC, .03 Amps @ 250 VDC
(-A) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC, 0.5 Amps @ 24 VDC
(-C) 10 Amps @ 125/250/480 VAC, 3 Amps @ 600 VAC, 10 Amps @ 24 VDC
(-M) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC, 1 Amp @ 24 VDC
(-H) 10 Amps @ 125/250 VAC, 3 Amps @ 480 VAC
(-S) 15 Amps @ 125/250/480 VAC, 5 Amps @ 24 VDC, 0.05 Amps @ 125 VDC, .03 Amps @ 250 VDC
Adjustable Range
(12) 50-1200psi Range
(20) 160-2000psi Range
(32) 240-3200psi Range
(48) 240-4800psi Range
(72) 600-7200psi Range
(12) 50-1200psi Range
(20) 160-2000psi Range
(32) 240-3200psi Range
(48) 240-4800psi Range
(72) 600-7200psi Range
Material
(SS) Stainless Steel
Process Connection
(Standard) 1/4" NPT for 12, 20 & 32 ranges, 1/4" tube for 48 - 72 ranges
Options-Approvals
None
(-UL) UL & CSA Approval
(-EX) ATEX Certified, -EX in place of -UL for ATEX only
None
(-UL) UL & CSA Approval
(-EX) ATEX Certified, -EX in place of -UL for ATEX only
Options-Factory pre-set
None
(-SXXX) Factory pre-set (consult factory for final part number)
None
(-SXXX) Factory pre-set (consult factory for final part number)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성