B1T-A12SS
Barksdale
Pressure Switch
CAD모델 선택
{barksdale/pressure_sw/b1s_b2s_b1t_b2t_asmtab.prj},{NB=B1T-A12SS},{SERIES=B1S, B2S, B1T, B2T},{SER=B1T},{LS=-A},{AR=12},{MAT=(SS) Stainless Steel},{PC=},{OPTCSA=},{OPTNEMA=},{OPTSPS=},{OPTFPS=},{FPS=0},{OPTWX=},{WX=0},{PPATH=parts/9692x_asmtpl.prj},{SERDS=Click to download},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/B12S-B12T-DS.pdf},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part Number
B1T-A12SS
Basic Configuration
(B1T) Single Setpoint Housed
(B2T) Dual Setpoint Housed
(B1S) Single Setpoint Stripped
(B2S) Dual Setpoint Stripped
(B1T) Single Setpoint Housed
(B2T) Dual Setpoint Housed
(B1S) Single Setpoint Stripped
(B2S) Dual Setpoint Stripped
Limit Switch
(-A) 10 Amps @ 125/250 VAC; 3 A @ 480 VAC; 0.5 A @ 24 VDC (std with range 12, 48, 65, 120 & 180)
(-H) 10 Amps @ 125/250 VAC; 3 Amps @ 480 VAC (std with pressure range 32)
(-M) 10 Amps @ 125/250 VAC; 3 Amps @ 480 VAC; 1 Amp @ 24 VDC
(-S) 15 Amps @ 125/250/480 VAC; 5 Amps @ 24 VDC; 0.05 Amps @ 125 VDC; .03 Amps @ 250 VDC
(-GH) 1 Amp @ 125 VAC; 1 Amp @ 24 VDC Gold Contact
(-A) 10 Amps @ 125/250 VAC; 3 A @ 480 VAC; 0.5 A @ 24 VDC (std with range 12, 48, 65, 120 & 180)
(-H) 10 Amps @ 125/250 VAC; 3 Amps @ 480 VAC (std with pressure range 32)
(-M) 10 Amps @ 125/250 VAC; 3 Amps @ 480 VAC; 1 Amp @ 24 VDC
(-S) 15 Amps @ 125/250/480 VAC; 5 Amps @ 24 VDC; 0.05 Amps @ 125 VDC; .03 Amps @ 250 VDC
(-GH) 1 Amp @ 125 VAC; 1 Amp @ 24 VDC Gold Contact
Adjustable Range
(12) 50-1200psi Range
(32) 160-3200psi Range
(48) 240-4800psi Range
(65) 325-6500psi Range
(120) 600-12000psi Range
(180) 600-18000psi Range
(12) 50-1200psi Range
(32) 160-3200psi Range
(48) 240-4800psi Range
(65) 325-6500psi Range
(120) 600-12000psi Range
(180) 600-18000psi Range
Material
(SS) Stainless Steel
Process Connection
(Standard) 1/4" NPT for 32 & 48 ranges, 1/4" Tube for 65, 120 & 180 ranges
(Standard) 1/4" NPT for 32 & 48 ranges, 1/4" Tube for 65, 120 & 180 ranges
Options-Approvals
None
None
Options-Enclosure
None
(-FX) NEMA 4X Enclosure
None
(-FX) NEMA 4X Enclosure
Options-Special Services
None
(-Z1) Oxygen cleaned
None
(-Z1) Oxygen cleaned
Options-Factory pre-set
None
(-SXXX) Factory pre-set (consult factory for final part number)
None
(-SXXX) Factory pre-set (consult factory for final part number)
Options-Custom length of free leads (inches)
None
(-W) Custom length of free leads (in inches)
None
(-W) Custom length of free leads (in inches)
Custom length of free leads (inches)
0
0
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성