피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
UNS1000-MS/1/8NPT-K1-BN25-L1/1
Barksdale
Level
CAD모델 선택
{barksdale/level/uns1000_asmtab.prj},{NB=UNS1000-MS/1/8NPT-K1-BN25-L1/1},{SERIES=UNS1000},{SER=(UNS1000) Ordering Number L700 xxx (to be assigned by factory)},{MNT=-MS/1/8NPT},{EC=-K},{PVCL=K1},{MAT=-BN25},{FLOAT=-L1},{POS1=/1},{POS2=},{POS3=},{OPTDT=},{OPTHTC=},{OPTBOT=},{OPTELE=},{OPTVA=},{OPTATX=},{OPTTS=},{OPTTSVAL=60},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/uns1000-ds.pdf},{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part Number
UNS1000-MS/1/8NPT-K1-BN25-L1/1
Base Model
(UNS1000) Ordering Number L700 xxx (to be assigned by factory)
Mounting Option
(-MS/1/8NPT) Brass Stem 1/8" NPT
(-MS/1/4NPT) Brass Stem 1/4" NPT
(-MS/1/2NPT) Brass Stem 1/2" NPT
(-MS/T1NPT) Brass Stem 1" NPT
(-VA1/8NPT) Stainless Steel Stem 1/8" NPT
(-VA1/4NPT) Stainless Steel Stem 1/4" NPT
(-VA1/2NPT) Stainless Steel Stem 1/2" NPT
(-VA/T1NPT) Stainless Steel Stem 1" NPT
(-VA/FLA3) Stainless Steel Stem, Flange
(-MS/1/8NPT) Brass Stem 1/8" NPT
(-MS/1/4NPT) Brass Stem 1/4" NPT
(-MS/1/2NPT) Brass Stem 1/2" NPT
(-MS/T1NPT) Brass Stem 1" NPT
(-VA1/8NPT) Stainless Steel Stem 1/8" NPT
(-VA1/4NPT) Stainless Steel Stem 1/4" NPT
(-VA1/2NPT) Stainless Steel Stem 1/2" NPT
(-VA/T1NPT) Stainless Steel Stem 1" NPT
(-VA/FLA3) Stainless Steel Stem, Flange
Electrical Connection
(-K) PVC Cable
(-C) 1/2" NPT Male Connection (-VA only)
(-ST1) DIN Plug (3-Pins + GND)
(-ST2) Angle Plug (6-Pins + GND)
(-KL6C) 6 Terminal Junction Box w/ 1/2" Conduit
(-KL12C) 12 Terminal Junction Box w/ 1/2" Conduit
(-KXP) Ex-Proof Junction Box w/ 1/2" Conduit
(-KX4) 4 Terminal Junction Box w/ Cable Gland
(-KX8) 8 Terminal Junction Box w/ Cable Gland
(-K) PVC Cable
(-C) 1/2" NPT Male Connection (-VA only)
(-ST1) DIN Plug (3-Pins + GND)
(-ST2) Angle Plug (6-Pins + GND)
(-KL6C) 6 Terminal Junction Box w/ 1/2" Conduit
(-KL12C) 12 Terminal Junction Box w/ 1/2" Conduit
(-KXP) Ex-Proof Junction Box w/ 1/2" Conduit
(-KX4) 4 Terminal Junction Box w/ Cable Gland
(-KX8) 8 Terminal Junction Box w/ Cable Gland
PVC Cable Length
K1-1 meter
K2-2 meters
K3-3 meters
K4-4 meters
K5-5 meters
K6-6 meters
K7-7 meters
K8-8 meters
K9-9 meters
K10-10 meters
K11-11 meters
K12-12 meters
K13-13 meters
K14-14 meters
K15-15 meters
K16-16 meters
K17-17 meters
K18-18 meters
K19-19 meters
K20-20 meters
K1-1 meter
K2-2 meters
K3-3 meters
K4-4 meters
K5-5 meters
K6-6 meters
K7-7 meters
K8-8 meters
K9-9 meters
K10-10 meters
K11-11 meters
K12-12 meters
K13-13 meters
K14-14 meters
K15-15 meters
K16-16 meters
K17-17 meters
K18-18 meters
K19-19 meters
K20-20 meters
Material
(-BN25) Buna
(-VA27) StainlessSteel
(-BN25) Buna
(-VA27) StainlessSteel
No. of Floats
(-L1) One Float
(-L2) Two Float
(-L3) Three Float
(-L1) One Float
(-L2) Two Float
(-L3) Three Float
Position 1
(1) Normally Open
(2) Normally Closed
(3) SPDT
(1) Normally Open
(2) Normally Closed
(3) SPDT
Position 2
N/A
N/A
Position 3
N/A
N/A
Options-Damping Tube
None
None
Options-High Temp Cable
None
(-HT) High Temp Silicone Cable (Temp. range -40°C to +50°C)
None
(-HT) High Temp Silicone Cable (Temp. range -40°C to +50°C)
Options-Bottom Mount
None
(-U) Mounting from the Bottom
None
(-U) Mounting from the Bottom
Options-PT 100 Element
None
(-PT100) PT 100 Element
None
(-PT100) PT 100 Element
Options-Vertical Adjustment
None
(-V V) Vertical Adjustment
None
(-V V) Vertical Adjustment
Options-ATEX Approved
None
(-Exi) ATEX Approved
None
(-Exi) ATEX Approved
Options-Temperature Sensor
None
(-TS/60/2) Setpoint Rising 60° C (140° F)
(-TS/70/2) Setpoint Rising 70° C (158° F)
(-TS/80/2) Setpoint Rising 80° C (176° F)
(-TS/90/2) Setpoint Rising 90° C (194° F)
None
(-TS/60/2) Setpoint Rising 60° C (140° F)
(-TS/70/2) Setpoint Rising 70° C (158° F)
(-TS/80/2) Setpoint Rising 80° C (176° F)
(-TS/90/2) Setpoint Rising 90° C (194° F)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성