96221-BB1
Barksdale
Pressure Switch
Powered by
CAD모델 선택
{barksdale/pressure_sw/96201_96211_96221_asmtab.prj},{NB=96221-BB1},{SERIES=96201, 96211, 96221},{PRE=},{SER=96221-BB1},{LS=standard},{FM=},{EC=},{OM=},{OPTSPS=},{OPTGC=},{OPTDC=},{OPT7PF=},{OPTFP=},{FPS=0},{OPTWX=},{WX=0},{PPATH=parts/96201_96211_96221_asmtpl.prj},{SERDS=Click to download},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/96201-ds.pdf},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part Number
96221-BB1
Prefix
None
(L) Factory set and permanently locked (optional)
(T) Tamper resistant setscrew (optional)
None
(L) Factory set and permanently locked (optional)
(T) Tamper resistant setscrew (optional)
Adjustable Range
(96221-BB1) 1" - 30" Hg VAC, 5 Amp
(96211-BB1) 2.5-15psi Range
(96211-BB2) 5-35psi Range
(96211-BB3) 8.5-50psi Range
(96211-BB4) 22.5-125psi Range
(96211-BB5) 70-250psi Range
(96211-BB6) 110-500psi Range
(96201-BB1) 190-600psi Range
(96201-BB2) 360-1700psi Range
(96201-BB3) 1450-4400psi Range
(96201-BB4) 3650-7500psi Range
(96201-BB5) 300-3000psi Range
(96221-BB1) 1" - 30" Hg VAC, 5 Amp
(96211-BB1) 2.5-15psi Range
(96211-BB2) 5-35psi Range
(96211-BB3) 8.5-50psi Range
(96211-BB4) 22.5-125psi Range
(96211-BB5) 70-250psi Range
(96211-BB6) 110-500psi Range
(96201-BB1) 190-600psi Range
(96201-BB2) 360-1700psi Range
(96201-BB3) 1450-4400psi Range
(96201-BB4) 3650-7500psi Range
(96201-BB5) 300-3000psi Range
Limit Switch
standard
Fitting Material
(Standard) Brass
(Standard) Brass
Electrical Connection
(Standard) 12" free leads
(-T2) DIN Connector, 43650 type
(-T4) 1/2" NPT male conduit connector with free leads
(-T5) 1/2" NPT female conduit connector with free leads
(Standard) 12" free leads
(-T2) DIN Connector, 43650 type
(-T4) 1/2" NPT male conduit connector with free leads
(-T5) 1/2" NPT female conduit connector with free leads
O-Ring Material
(Standard) Buna-N
(-V) Viton® O-ring
(Standard) Buna-N
(-V) Viton® O-ring
Options-Special Services
None
(-Z1) Oxygen cleaned
None
(-Z1) Oxygen cleaned
Options-Gold Contact
None
(-Z12) Gold contact limit switch, 1 A, 125 VAC
None
(-Z12) Gold contact limit switch, 1 A, 125 VAC
Options-DIN Connector
None
(-Z17) DIN 43650 base only (no mating plug)
None
(-Z17) DIN 43650 base only (no mating plug)
Options-7/16 Pressure Fitting
None
None
Options-Factory pre-set
None
(-SXXX) Factory pre-set (consult factory for final part number)
None
(-SXXX) Factory pre-set (consult factory for final part number)
Options-Custom length of free leads (inches)
None
(-W) Custom length of free leads (in inches)
None
(-W) Custom length of free leads (in inches)
Custom length of free leads (inches)
0
0
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
CAD모델 다운로드
PDF 데이터시트 생성
미리보기
3D
2D