3763M3WC3
Barksdale
Valve
CAD모델 선택
{barksdale/valve/3760_asmtab.prj},{NB=3763M3WC3},{SERIES=3760},{SER=(376) Basic 376 Series Valve},{PS=3},{STY=(M) Manifold porting},{PR=(3) 3,000psi Water/Oil},{WM=(W) Hydraulic Fluid/Water},{FP=C},{POS=(3) 3-position valve},{OPTSC=},{OPTPSI=},{OPTSM=},{SERDSURL=https://www.barksdale.com/sites/default/files/literature/documents/3760-ds.pdf },{SERDS=Click to download},{MODELNOTE=3D models for representation purposes only. For exact dimensions, consult factory.},{PPATH=parts/3760/3760_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part Number
3763M3WC3
Series
(376) Basic 376 Series Valve
Port Size
(3) 1/2" NPT Ports
(5) 1" NPT Ports
(7) 1-1/2" NPT Ports
(3) 1/2" NPT Ports
(5) 1" NPT Ports
(7) 1-1/2" NPT Ports
Style
(M) Manifold porting
Pressure Range
(3) 3,000psi Water/Oil
Working Media
(W) Hydraulic Fluid/Water
Flow Pattern
(C) Closed Center
(O) Open Center
(Q) Closed Center Manipulator
(C) Closed Center
(O) Open Center
(Q) Closed Center Manipulator
Position
(3) 3-position valve
Options-Spring Centering
None
(-MC) Spring Centering
None
(-MC) Spring Centering
Note
Options-PSI Rated
None
(-H) 4,500psi rated
None
(-H) 4,500psi rated
Options-Seal Material
(Standard) Buna-N
(-Z12) Neoprene (Consult Factory)
(-Z13) Viton® (Consult Factory)
(-Z15) EPR (Consult Factory)
(Standard) Buna-N
(-Z12) Neoprene (Consult Factory)
(-Z13) Viton® (Consult Factory)
(-Z15) EPR (Consult Factory)
View detailed datasheet
Click to download
3D Model Note
3D models for representation purposes only. For exact dimensions, consult factory.
CAD모델 다운로드
PDF 데이터시트 생성
미리보기
3D
2D